text.skipToContent text.skipToNavigation

Rotationally Molded Retaining Tank, 560 L, 0.135 cm × 74.4 cm, High-density polyethylene (HDPE)

Flexel® 3D MDPE Cylindrical Mixing Drums from 50L to 560L.

Order Number:  LT-DBMC560

Availability:  On Request

The Flexel® LevMixer® -Drum is a unique single-use mixing solution utilising cylindrical tank geometries combined with the ATMI LevMixer® levitated impeller and Sartorius Stedim Biotech Flexel® LevMixer® Bag technologies.

  • Levitated mixing technology: Ultra clean mixing operation
  • Various tank sizes: High flexibility

No documents found

Product properties

  • Dimensions
    0.135 cm × 74.4 cm
  • Weight
    24 kg
  • Volume
    560 L

Technical attributes

  • Materials of Construction
    High-density polyethylene (HDPE)
  • Side & Bottom drain
    Yes
  • Drive port off center
    Yes

No accessories & consumables found