Accessories for Mixing Palletank® and Drive Units

The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (45)

  • STD Powder Bag (PWD Port) with pinch clamp
  • Powder Bag Holders
  • Power supply cable for Flexsafe® Pro Mixer Drive Unit
  • Power supply cable for Flexsafe® Magnetic Mixer Drive Unit
  • Filter Holder 100 mm
  • Filter Holder 75 mm
  • Filter Holder 55 mm
  • Palletank for Mixing pH Holder
  • Tubing Holder 1"
  • Tubing Holder 3/4"
  • Tubing Holder 5/8"
  • Tubing Holder 1-1/8"
  • Tubing Holder 1-3/8"
  • Component Plug|Gasket|Union for TC4"
    Item no.
    FMA114179
    Type
    Cap | Gasket | Union
    Materials of Construction
    Plug: polyethylene, Gasket: platinum cured silicone, 4-inch triclamp union: glass reinforced polyamide
  • 8-inch to 4-inch triclamp reducer
    Item no.
    FMA114007
    Type
    Tri-Clamp Reducer
    Materials of Construction
    Reducer: polyethylene, Plug: polyethylene, Gasket: platinum cured silicone, 4-inch triclamp union: glass reinforced polyamide
  • Results per page: | |

    The Accessories for Mixing Palletank® and Drive Units are designed to fit Palletank®.

    They include:

    • Tubing holders
    • Filter holders
    • Powder bag holders
    • Power supply cables

    Palletank® for mixing are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Applications

    • Application Area
      Mixing  
    • Process Step
      • Media Preparation  
      • Buffer Preparation  
      • Drug Product Formulation  
      • Cell Harvest & Downstream Processing Intermediates  
      • Drug Substance Purification  

    Product Information

    • Brand
      Palletank®  
  • Palletank® for Mixing
    Item no.
    M_Palletank_for_Mixing

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.