text.skipToContent text.skipToNavigation

SARTOFLOW® Alpha plus SU

The SARTOFLOW® Alpha plus SU crossflow filtration system features innovative single-use technology and includes a sterile and ready to use bag loop assembly.

Order Number:  M_SARTOFLOW_Alpha_plus_SU

Availability:  On Request

The SARTOFLOW® Alpha plus SU combines innovative Single use technology with excellence in Crossflow performance to meet your process needs and to supply you with an easy to use solution.
Bag Loop assemblies for the SARTOFLOW® Alpha plus SU are supplied sterile and ready to use. Each assembly is optimized for ultrafiltration and diafiltration applications used in many downstream processes. All product wetted parts of the System are supplied sterile and made from Single use components.
The system is suitable for use in cGMP environments for process development, clinical trials and for small-scale production batches. The system is an ideal choice for Contract Manufacturers, research and development applications and all companies with multiproduct through-put.
The SARTOFLOW® Alpha plus SU is equipped with a gamma pre-sterilized loop consisting of a self-contained UF or MF unit, pump tubing pressure domes, flow meters, valves, bags and tubing.

Brochure

SARTOFLOW® Systems — From 1 L up to 100 L Batch Size
en 1.0 MB

Datasheet

SARTOFLOW® Alpha plus SU — Outstanding crossflow filtration performance and efficient single-use technology combined
en 853.7 kB

Product properties

Technical attributes

  • Power source, power requirements
    230 VAC | 50 Hz 2.5 Amp; 120 VAC | 60 Hz 4 Amp
  • Dimensions (WxDxH)
    1,100 × 800 × 960 mm
  • Weight (approx.)
    150 kg
  • Recirculation vessel volume
    10 L Bag
  • Maximum Pressure
    3 bar
  • Pump output
    300 L/h @ 3 bar (43 psi)
Hydrosart® Microfilter
Hydrosart® Microfilter
Order Number: M_Hydrosart_Microfilter
Hydrosart<sup>®</sup> Ultrafilter
Hydrosart® Ultrafilter
Order Number: M_Hydrosart_Ultrafilter
Polyethersulfone Microfilter
Polyethersulfone Microfilter
Order Number: M_Polyethersulfone_Microfilter
Polyethersulfone Ultrafilter
Polyethersulfone Ultrafilter
Order Number: M_Polyethersulfone_Ultrafilter
SARTOFLOW® Advanced
SARTOFLOW® Advanced
Order Number: M_SARTOFLOW_Advanced
Sartoflow® Slice 200 BT System
Sartoflow® Slice 200 BT System
Order Number: M_SARTOFLOW_Slice_200_BT_System
Sartocon® Slice Filtration Sets
Sartocon® Slice Filtration Sets
Order Number: M_Sartocon_Slice_Filtration_Sets
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SU-1463901
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SU-1463921
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SU-1463931
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SU-1465901
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SU-1465921
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SU-1465931
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1443901
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1443921
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1443931
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1445901
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1445921
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1445931
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1446801
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1446821
Bag-Loop-Assembly
Bag-Loop-Assembly
Order Number: SFA-SUM1446831
SARTOFLOW® Alpha plus SU
SARTOFLOW® Alpha plus SU
Order Number: M_SARTOFLOW_Alpha_plus_SU
SARTOFLOW® Beta
SARTOFLOW® Beta
Order Number: M_SARTOFLOW_Beta