Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Small Filtration Clamp
  • Large Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • Extension cable control unit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1EE---0009
    Brand
    Sterisart®

    $643.00

  • Sterisart® 10-canister holder
    Piece
    1
    Item no.
    1ZGF--0020
    Brand
    Sterisart®

    $414.00

  • Rubber vacuum hose (1 m)
    Piece
    1
    Item no.
    16623
    Brand
    Microsart®
    Application Area
    Water analysis
    Length
    1 m
    Application
    Microbial Enumeration

    $19.70

  • PTFE o- ring for 16679
    Item no.
    17039 Discontinued
    Material o-ring | seal
    Polytetrafluorethylene (PTFE)
  • Disposable plastic syringes, 50ml, 12/Pack
    Pieces
    12
    Item no.
    16647----------E
    Volume
    50 mL
    Materials of Construction
    Plastic

    $122.00

  • Disposable plastic syringe, 5ml, 12/Pack
    Pieces
    12
    Item no.
    16644----------E
    Volume
    5 mL
    Materials of Construction
    Plastic

    $42.50

  • PTFE O-Ring, 42 x 3 mm
    Piece
    1
    Item no.
    17038
    Diameter
    ⌀ 42 mm
    Thickness
    3 mm
    Material o-ring | seal
    Polytetrafluorethylene (PTFE)

    $42.50

  • Connector S-F (hose to filter holder)
    Piece
    1
    Item no.
    17659
    Animal Components
    No
    CSA Compliant
    No
    Electrical / Battery item
    No

    $135.00

  • Microsart® Funnel Dispenser
    Piece
    1
    Item no.
    16A08
    Brand
    Microsart®
    Application
    Microbial Enumeration
    Packaging
    Individually Packed

    $831.00

  • Stack of 10 Open Filter Holders
    Item no.
    17656
    Electrical / Battery item
    No

    $2,660.00

  • Prefilter attachment, stainless steel
    Piece
    1
    Item no.
    16807
    Volume
    2 L
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage

    $320.00

  • Results per page: | |

    Microbiology Accessories