Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Small Filtration Clamp
  • Large Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • Syringe holder/support for Sterisart® 16469
    Piece
    1
    Item no.
    1ZA---0024
    Brand
    Sterisart®

    $7,450.00

  • Plastic sleeve for lever for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZB---0001
    Brand
    Sterisart®
    Materials of Construction
    Plastic

    $99.50

  • Tubing with Coupling Quick Con., PSU
    Piece
    1
    Item no.
    1ZA---0006
    Application Area
    Water analysis
    Application
    Microbial Enumeration

    $40.20

  • Flexible PVC tubing (25 x 3 mm), 5 m
    Item no.
    17088
    Length
    5 m
    Diameter
    ⌀ 25 mm
    Materials of Construction
    PVC
    Thickness
    3 mm

    $211.00

  • Microsart® Funnel Dispenser
    Piece
    1
    Item no.
    16A08
    Brand
    Microsart®
    Application
    Microbial Enumeration
    Packaging
    Individually Packed

    $831.00

  • Clamp for control unit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZF---0014
    Brand
    Sterisart®

    $704.00

  • Tweezers, stainless steel
    Piece
    1
    Item no.
    16625
    Application Area
    Water analysis
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage, Pharma / Biotech

    $47.80

  • Disposable plastic syringes, 20ml, 12/Pack
    Pieces
    12
    Item no.
    16646----------E
    Volume
    20 mL
    Materials of Construction
    Plastic

    $78.60

  • Disposable plastic syringe, 5ml, 12/Pack
    Pieces
    12
    Item no.
    16644----------E
    Volume
    5 mL
    Materials of Construction
    Plastic

    $42.50

  • Extension cable control unit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1EE---0009
    Brand
    Sterisart®

    $643.00

  • Sterisart® 10-canister holder
    Piece
    1
    Item no.
    1ZGF--0020
    Brand
    Sterisart®

    $414.00

  • Results per page: | |

    Microbiology Accessories