Skip to content Skip to navigation menu

Paper Boards

Paper boards for the filtration of cooking and transformer oils and as base paper for further impregnation with certain reagents. The grades with a wet bursting strength > 30 kPa are identified as wet strengthened and suitable for pressure or vacuum filtration. The paper boards are available as reels, sheets or discs, also with large diameters with a centre hole, as well as special cuts and shapes.

Choose your product configuration (27)

Filter Boards
Filter Boards

These paper grades are used for filtration of cooking and transformer oils, as absorptives of human serum and as base paper for further impregnation with certain reagents.

Item no.:   FT-2-343-050100
Filter Boards
Filter Boards

These paper grades are used for filtration of cooking and transformer oils, as absorptives of human serum and as base paper for further impregnation with certain reagents.

Item no.:   FT-2-343-015070

$5.20

Filter Boards
Filter Boards

These paper grades are used for filtration of cooking and transformer oils, as absorptives of human serum and as base paper for further impregnation with certain reagents.

Item no.:   FT-3-343-185
Filter Boards/ Grade C 450
Filter Boards/ Grade C 450

Filter board for the filtration and absorption of liquids.

Item no.:   FT-2-347-580580
Filter Boards/ Grade C 350
Filter Boards/ Grade C 350

Filter board with increased wet strength for the filtration and absorption of liquids.

Item no.:   FT-2-346-475475

$187.00