text.skipToContent text.skipToNavigation

Palletank Weighing for LevMixer<sup>®</sup> and Magnetic Mixer

Palletank Weighing for LevMixer® and Magnetic Mixer with integrated weighing function has been designed for an extremely accurate volume measurement along with efficient single-use mixing systems like Flexel® for LevMixer® and Flexel® for Magnetic Mixer. Suitable for applications such as in-process dosing, buffer preparation or the storage and distribution of media and buffers the Palletank Weighing provides state-of-the-art fluid management control.

Palletank for Mixing, 400 L, Not Jacketed, Front Hinged Door and PC Windows, 96 kg

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Show more

Palletank for Mixing, 50 L, Not Jacketed, No door, 55 kg

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Show more

Palletank for Mixing, 1,000 L, Not Jacketed, Front Hinged Doors and PC Windows, 194 kg

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Show more

Palletank for Mixing, 200 L, Not Jacketed, Front Hinged Door and PC Windows, 80 kg

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Show more

Palletank for Mixing, 650 L, Not Jacketed, Front Hinged Doors and PC Windows, 118 kg

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Show more

  • 1(current)
  • 2