text.skipToContent text.skipToNavigation

Palletank Jacketed for LevMixer<sup>®</sup> and Magnetic Mixer

Palletank Jacketed for LevMixer® and Magnetic Mixer has been designed for an efficient heating and cooling of the bag content along with efficient single-use mixing systems such as Flexel® for LevMixer® and Flexel® for Magnetic Mixer. The Palletank is suitable for applications such as chilling and cold storage of the bioreactor harvest, cold storage of cell culture media and chromatography buffer or as a heating solution for powder dissolution during buffer preparation.

Palletank for Mixing, 400 L, Jacketed PED, Front insulated hinged door, 305 kg

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Show more

Palletank for Mixing, 200 L, Jacketed ASME, Front insulated hinged door, 254 kg

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Show more

Palletank, Cubical Levmix, 100 L

This mobile jacketed and insulated Palletank has been designed for an efficient heating|cooling of the bag content along with efficient single-use mixing systems with Flexel® for LevMixer® and Flexel® for Magnetic Mixer.

Show more

Palletank for Mixing, 100 L, Jacketed ASME, No door, 191 kg

Palletank For Mixing is a stainless steel container designed to perfectly fit with the Flexel® Bag for LevMixer® or Flexel® Bag for Magnetic Mixer from 50L to 3000L. It includes a railed port for coupling the mobile Drive Unit and a clamp holder to facilitate powder transfer.

Show more

Palletank, Cubical Jacketed Mix, 400 L

This mobile jacketed and insulated Palletank has been designed for an efficient heating|cooling of the bag content along with efficient single-use mixing systems with Flexel® for LevMixer® and Flexel® for Magnetic Mixer.

Show more

  • 1(current)
  • 2
  • 3