Skip to content Skip to navigation menu

Palletank for Storage

Palletank for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank.

Choose your product configuration (29)

Palletank for Large Volume Storage, 1000 L, Not Stackable, 342 kg, 1,603 × 1,076 × 1,700 mm
Palletank for Large Volume Storage, 1000 L, Not Stackable, 342 kg, 1,603 × 1,076 × 1,700 mm

Large volume storage are designed with ergonomic features and design to limit operator manipulations and overall simplify operations. This results in increased process safety by minimizing risks for product, operator and process. True ease of use also leads to fast set up, filling and draining for maximized process efficiency.

Item no.:   FXC304027
Palletank for Large Volume Storage, 1000 L, Not Stackable, 354 kg, 1,603 × 1,076 × 1,700 mm
Palletank for Large Volume Storage, 1000 L, Not Stackable, 354 kg, 1,603 × 1,076 × 1,700 mm

Large volume storage are designed with ergonomic features and design to limit operator manipulations and overall simplify operations. This results in increased process safety by minimizing risks for product, operator and process. True ease of use also leads to fast set up, filling and draining for maximized process efficiency.

Item no.:   FXC304028
Palletank for Large Volume Storage, 1500 L, Not Stackable, 422 kg, 1,603 × 1,076 × 2,200 mm
Palletank for Large Volume Storage, 1500 L, Not Stackable, 422 kg, 1,603 × 1,076 × 2,200 mm

Large volume storage are designed with ergonomic features and design to limit operator manipulations and overall simplify operations. This results in increased process safety by minimizing risks for product, operator and process. True ease of use also leads to fast set up, filling and draining for maximized process efficiency.

Item no.:   FXC304029
Palletank for Large Volume Storage, 3000 L, Not Stackable, 626 kg, 1,603 × 1,076 × 3,702 mm
Palletank for Large Volume Storage, 3000 L, Not Stackable, 626 kg, 1,603 × 1,076 × 3,702 mm

Large volume storage are designed with ergonomic features and design to limit operator manipulations and overall simplify operations. This results in increased process safety by minimizing risks for product, operator and process. True ease of use also leads to fast set up, filling and draining for maximized process efficiency.

Item no.:   FXC304052
Palletank for Large Volume Storage, 2000 L, Not Stackable, 490 kg, 1,603 × 1,076 × 2,701 mm
Palletank for Large Volume Storage, 2000 L, Not Stackable, 490 kg, 1,603 × 1,076 × 2,701 mm

Large volume storage are designed with ergonomic features and design to limit operator manipulations and overall simplify operations. This results in increased process safety by minimizing risks for product, operator and process. True ease of use also leads to fast set up, filling and draining for maximized process efficiency.

Item no.:   FXC304050

Palletank for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids contained in Flexsafe® 3D Bags. They are available in volumes of 200 L and 500 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank.

Features & Benefits:

Qualified System

Perfect fit and protection of the Flexsafe® 3D Bag in its Palletank

Stackable Version

Space saving containment system

Optimal Bag Unfolding

without operator manipulation with the self-deploying accessory

Datasheet

Palletank® for storage
en 325.8 kB

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More