text.skipToContent text.skipToNavigation

Paint Mixing Scales

Sartorius paint-mixing scales are used everywhere fast and precise paint mixing is required. Special features include user-friendly operation as well as an extensive range of equipment, options and applications.

PMA.Power Ex zone 1 package
PMA.Power Ex zone 1 package
Order Number: PMP01P-XKR013
Price: $8,911.00

If you do not want to make any compromises when mixing large amounts of paint.

Weighing capacity 35 kg, readability 0.1 g

Show more

Learn More
Paint Mixing Scale PMA.Power for use in non hazardous areas with a weighing range of 35 kg and 0.1 g resolution, RS232 Interface, integrated recalculation function

If you do not want to make any compromises when mixing large amounts of paint.

Weighing capacity 35 kg, readability 0.1 g

Show more