text.skipToContent text.skipToNavigation

Paint-Mixing Scales PMA.Quality

The new paint-mixing scale series. Rugged, reliable and full-featured.

PMA.Quality sets new standards in operation, features and applications.

Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g

The new PMA.Quality paint-mixing scale from Sartorius sets new standards in operation, features and applications. Whether used as a stand-alone scale or connected to a PC or mixing system, the PMA.Quality has the winning features that only a genuine Sartorius paint-mixing scale can offer.

Its enhanced, large 14-segment display provides outstanding viewing quality for showing weights, color components and other information important to the body shop specialist. Even relatively long texts are easy and convenient to read thanks to the scale’s scrolling text function.

The display unit is backlit and tiltable, allowing easy adjustment to your viewing angle and thus ensuring excellent readouts even under poor lighting conditions. In addition, you can set up the display unit separately as dictated by space requirements.

  • Large 14-segment display
  • Scrolling text function
  • Especially for mixing under tough ambient conditions
  • Housing resistant to solvents
  • Protected against overload
  • Calculation by factor function (to mix fractional amounts)
  • Standard serial interface port

Brochure

PMA.Quality - Einfach kommunikativ
de 127.2 kB
PMA.Quality - Einfach kommunikativ
de 131.6 kB
PMA.Quality - For easy interactive communication
en 127.4 kB
PMA.Quality - For easy interactive communication
en 123.0 kB
PMA.Quality - Mais comunicação graças à interface USB
pt 641.8 kB
PMA.Quality — Einfach noch kommunikativer dank USB-Schnittstelle
de 799.4 kB
PMA.Quality — La facilité de communiquer
fr 128.8 kB
j범據iJ웹配天平和쫓端 — 安全、快速、精觸
zh 2.7 MB
PMA.Quality — La facilité de communiquer
fr 133.2 kB
PMA.Quality - La facilità di comunicare
it 127.5 kB
PMA.Quality - Para una comunicación interactiva sencilla
es 127.5 kB
PMA.Quality — Simply More Communication thanks to USB Interface
en 812.1 kB
PMA.Quality - Más comunicación gracias a la interfaz USB
es 640.8 kB

Datasheet

Sartorius PMA.Quality für Ex Zone 2 (Modell PMA7501-Y)
de 183.3 kB
Sartorius PMA.Quality (Modello PMA7501)
it 175.3 kB
PMA.Quality USB (Model PMA7501-000U)
en 79.0 kB
PMA.Quality for Ex zone 2 (Model PMA7501-Y)
en 71.8 kB
Sartorius PMA.Quality (Model PMA7501)
en 180.6 kB
PMA.Quality USB (Modell PMA7501-000U)
de 79.7 kB
Sartorius PMA.Quality Ex per zona 2 (Modello PMA7501-Y)
it 176.4 kB
Sartorius PMA.Quality (Modell PMA7501)
de 177.5 kB

User Manual

Sartorius PMA.Quality - Modelo | Tipo PMA7501, PMA7501-000…
es 1.8 MB
Sartorius PMA.Quality - Modello PMA7501-X
it 2.9 MB
Sartorius PMA.Quality - Μοντέλο PMA7501, PMA7501-000…
en 2.3 MB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Elektronische Farbmischwaage für den Einsatz in explosionsgefährdeten Bereichen der Zone 1
de 4.9 MB
Sartorius PMA.Quality - PMA 7501-X
ru 2.3 MB
Sartorius PMA.Quality - Modello PMA7501-Y | -Y00W | -Y00U
it 5.3 MB
Sartorius PMA.Quality — Modèle PMA7501-Y — Balance électronique pour peintures pour la zone 2
fr 3.9 MB
Sartorius PMA.Quality - Modello PMA7501, PMA7501-000…
it 1.3 MB
Sartorius PMA.Quality — PMA7501, PMA7501-000… — Elektronische Farbmischwaage
de 1.2 MB
Sartorius PMA.Quality - 型号PMA7501, PMA7501-000…
zh 1.5 MB
Sartorius PMA.Quality - PMA 7501-X | PMA 7501-X00V1
en 5.5 MB
Sartorius PMA.Quality - PMA7501-Y | PMA7501-Y00W
en 2.2 MB
Sartorius PMA.Quality - Modell PMA7501-Y | PMA7501-Y00W
de 2.9 MB
Sartorius PMA.Quality - PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W
it 4.6 MB
Sartorius PMA.Quality — Model PMA7501-Y | -Y00W | -Y00U — Electronic Paint-mixing Scale for Use in Zone 2 — Potentially Explosive Atmospheres
en 3.2 MB
Sartorius PMA.Quality — Modelo PMA7501-X | Modelo PMA7501-X
en 3.8 MB
Sartorius PMA.Quality - PMA7501|PMA7501-000W
zh 1.3 MB
Sartorius PMA.Quality - PMA7501, PMA7501-000…
en 1.3 MB
Sartorius PMA.Quality - Modèle PMA7501-Y | -Y00W | -Y00U
fr 5.4 MB
Sartorius PMA.Quality - PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W
pt 5.7 MB
Sartorius PMA.Quality - PMA7501, PMA7501-000…
de 1.2 MB
Sartorius PMA.Quality - 型式 PMA7501|PMA7501-000W
ja 1.6 MB
Sartorius PMA.Quality — Modèle PMA7501, PMA7501-000… — Balance électronique pour peintures
fr 1.3 MB
PMA.Quality Modell PMA7501-Y | -Y00W | -Y00U
de 3.9 MB
Sartorius PMA.Quality - Modèle PMA7501, PMA7501-000…
fr 1.3 MB
Sartorius PMA.Quality — PMA7501, PMA7501-000… — Electronic Paint-mixing Scales
en 1.3 MB
Sartorius PMA.Quality - PMA7501|PMA7501-000W
zh 3.1 MB
Sartorius PMA.Quality - Modèle PMA7501-X
fr 4.2 MB
Sartorius PMA.Quality - Modelo PMA7501-Y | -Y00W | -Y00U
pt 2.0 MB
Sartorius PMA.Quality - PMA 7501-Y
ru 1.8 MB
Sartorius PMA.Quality - Modello PMA7501-Y | -Y00W | -Y00U
it 1.8 MB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Electronic Paint-mixing Scales for Zone 1
en 4.6 MB
Sartorius PMA.Quality - PMA7501-X | PMA7501-X00V1 | PMA7501-X00W
ja 1.6 MB
Sartorius PMA.Quality - PMA7501-X | PMA7501-X00V1 | PMA7501-X00W
ja 2.3 MB
Sartorius PMA.Quality - PMA 7501
ru 578.7 kB
Sartorius PMA.Quality — PMA 7501-X|PMA 7501-X00V1|PMA 7501-X00W — Balance électronique pour peintures pour la zone 1
fr 5.6 MB