Paint Mixing Accessories

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (32)

  • Wall and Table Bracket - TopMix2.Touch
  • Touch Pen - TopMix2.Touch
  • In-Use Cover - PMA.HD Weighing Pan
  • Ex-Link Converter - PMA.Vision
  • Ex-Link Converter - PMA.Evolution
  • PMA.Vision Power Supply
  • Adjustment set for moisture analyzer
    Item no.
    YTM01MA Discontinued

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • RS232 data communications cable
    Item no.
    YCC01-0041M3

    $47.00

    RS232 data communications cable to connect TopMix or EcoMix to a PMA scale, cable length 3 m (~10 ft.)

  • USB/RS232 cable
    Piece
    1
    Item no.
    YCO12
    Cable Length
    approx. 1.8 m

    $128.00

  • Link cable to Ex Link Converter, length 10 m (33 ft.)

    $89.50

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Link cable to Ex Link Converter, length 20 m (65 ft.)

    $137.00

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Safe Area Power Supply for US/CDN

    $448.00

    Explosion-protected power supply, 110 V, for use in USA/Canada, for installation outside hazardous areas/locations
    FM-conform:

    Class I DIV 1 GR A,B,C,D

  • USB cable, length 3 m
    Item no.
    YCC01-0040M3
    Cable Length
    3 m

    $47.00

  • RS232 data communications cable to connect a PMA.Power or PMA.Quality, cable length 2 m (~6 ft.), 9-9 pin - not for use in zone 1 (Class I, Div 1) hazardous areas!
  • Ex-link cable for TopMix2.Touch, length 20 m (~65 ft.)

    $759.00

    Data & power cable between Ex-link box and TopMix2.
    Touch, length 20 m (~65 ft.).

  • Results per page: | |

    Paint Mixing Accessories