Fast and easy IEX purification from 19 mL samples by Sartobind® membrane adsorbers

Price (USD):
$469.00
Item No.: 
VS-IX20QH08
Availability: 
Pieces
8

*Custom/bulk order quotes are provided within 24 hours of request.

Vivapure® Maxi features Sartobind® membrane adsorber technology as the chromatography matrix, for fast, spin column based ion exchange purifications. The units are ready-to-use and cannot run dry, ensuring reproducibility while eliminating the risk of bed cracking. For many protein purification applications, the rapid bind-wash-elute process can replace time-consuming column chromatography. With a19 mL sample, capacity and choice of three anion or cation exchanger ligands, Vivapure® Maxi is particularly well suited to larger-scale screening and optimization experiments.

  • Purification as simple as filtration
  • Process multiple samples in parallel
  • Quaternary ammonium (Q), diethylamine (D) or sulfonic acid (S) chemistries
  • Binding capacities up to 80 mg per unit

Applications

  • Application
    Centrifugal Filtration  
  • Intended Use
    Research Use Only (RUO)  

Dimensions

  • Membrane Area
    84.4 cm²  

Physicochemical Information

  • Bed Volume
    2,700 µl  
  • Binding Capacity
    60 – 80 mg  
  • Ligand
    Quaternary ammonium  

Product Information

  • Brand
    Vivapure®  
  • Pack Size
    8  

Volume

  • Sample Volume
    8 × 20 mL