Germination Test Paper / Grade 20
This paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.
The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper.
- Price (USD):
- $2,450.00
- Item No.:
- FT-2003532000110
- Availability:
- pcs
- Pieces
- 1,008
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Germination Test Papers
Application Examples
Mainly applied with corn, sugar beets, wheat, barley and various grasses, but can also be used for all other seed types.
Applications
-
Application AreaAnalytical sample preparation
Dimensions
-
Dimensions2,000 × 110 mm
-
Double Pleats / Depth50 / 20 mm
-
Filter DiameterN/A
General Specifications
-
Filter FormatPleated
-
Filter Paper/Membrane ColorWhite
-
Filtration Timen.a.
-
Grade20
-
SpecificationsPleated papers, white, 2000 x 110 mm
-
Thickness0.26 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention RateN/A
-
Thermal Stability180 °C
-
Wet Bursting Strengthn.a.
Product Information
-
Filter TypeGermination Test Papers
-
Pack Size1008
-
PackagingNon-sterile, 112 rods with 9 pleated strips
Weight
-
Basis Weight110 g/m²
This paper grade satisfies the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.
The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The grey paper makes it easier to count white seed species.
This paper grade is generally used for analytical and technical purposes.
These paper grades satisfy the requirements for the determination of germination capability according to ISTA (International Seed Testing Association) and is ideal for ensuring optimal moisture content for the most diverse types of seeds and germination forms.
The pH ranges between 6.0 and 7.5, it is wet-strengthened and the special structure prevents fine seed roots from growing through the paper. The colored papers are produced with dyes that do not influence the growth of roots. These papers are mainly used to count more easily very fine and white roots.
This paper grade is generally used for analytical and technical purposes.