The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbow pad supports ergonomic and comfortable pipetting.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (62)

  • Adapter for Mechanical Carousel Stand
  • Charging Carousel for 4 pipettes
  • Universal Charger For Picus® Electronic Pipettes
  • Replacement Filter Sterile, 0.2 µm for Midi Plus
  • Safe-Cone Filter Plus Ø 6.73 mm, Pack of 50
    Pieces
    50
    Item no.
    721015
    Materials of Construction
    Polyethylene (PE)
    Filter Diameter
    ⌀ 6.73 mm

    $20.70

  • Prospenser Dispensing Head, Standard, 1-10 ml

    $16.40

    - Fits to Prospenser models up to 10ml
    - Standard dispensing head
    - Material FEP (Fluorinated ethylene propylene)

  • Charging Stand for 1 Pipette
    Piece
    1
    Item no.
    730981
    Materials of Construction
    Polyethylene (PE)

    $262.00

  • Bottle Adapter, A28, PP
    Piece
    1
    Item no.
    LH-721684

    $18.60

    - Fits to all Prospenser Plus and Biotrate models
    - Material Polypropylene

  • Prospenser Dispensing Head, Spiral, 1-10 ml

    $111.00

    -Flexible dispensing unit for Prospenser 1ml, 2ml, 5ml, and 10ml models
    -Fast and easy dispensing in to narrow tubes
    -Maximum length 1m
    - Material FEP (Fluorinated ethylene propylene)

  • Safe-Cone Filter Plus Ø 2.51 mm, Pack of 50
    Pieces
    50
    Item no.
    721018
    Materials of Construction
    Polyethylene (PE)
    Filter Diameter
    ⌀ 2.51 mm

    $20.70

  • Prospenser Bottle Adapter, S40, ETFE
    Piece
    1
    Item no.
    LH-721742

    $35.00

    - Fits to all Prospenser models
    - Material Ethylene tetrafluoroethylene

  • Safe-Cone Filter Plus Ø 5.33 mm, Pack of 50
    Pieces
    50
    Item no.
    721016
    Materials of Construction
    Polyethylene (PE)
    Filter Diameter
    ⌀ 5.33 mm

    $20.70

  • Reagent Vessel 120 m, 16 ct
    Pieces
    16
    Item no.
    783500
    Materials of Construction
    Polypropylene (PP)

    $83.10

  • Bottle Adapter, A38-430, PP
    Piece
    1
    Item no.
    LH-721685

    $18.60

    - Fits to all Prospenser Plus and Biotrate models
    - Material Polypropylene

  • Prospenser Dispensing Head, Standard, 30 -60 ml

    $40.50

    - Fits to Prospenser models 30ml and 60ml
    - Standard dispensing head
    - Material FEP (Fluorinated ethylene propylene)

  • Results per page: | |

    Pipetting Accessories