Minisart® SRP15 Syringe Filter 17559----------Q, 0.45 µm hydrophobic PTFE
Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17559 with a pore size of 0.45 µm can be used for sample preparation and has a male spike outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.
- Price (USD):
- $984.00
- Item No.:
- 17559----------Q
- Availability:
- pcs
- Pieces
- 500
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with PP Housing
Non-sterile Minisart® SRP syringe filters are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. The low-binding PTFE membrane is the best option for leachable free filtration whenever highest chemical compatibility and pH values of 1 - 14 are needed. For hydrophilic solutions pre-rinsing with a solvent is necessary to make the hydrophobic membrane permeable for aqueous liquids. Due to the hydrophobic nature Minisart SRP can also be used for venting. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- Bulk packs for less waste
- Minimum extractables or leachables
- Highest chemical compatibility
- Suitable as venting filter
Catalog
Flyer
User Manual
Applications
-
Application
-
Ultracleaning of air and gases
- Particle Removal
-
Ultracleaning of air and gases
-
Application Area
-
Analytical sample preparation
- Venting
-
Analytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Spike
Dimensions
-
Filter Diameter⌀ 15 mm
-
Filtration Area1.7 cm²
General Specifications
-
Filter Paper/Membrane Color
-
White (opaque)
- Printed
-
White (opaque)
-
Flow Rate≥ 150 mL/min for methanol at 1 bar (14.5 psi) | ≥ 1600 mL/min for air at 0.1 bar (1.5 psi)
-
Total ThroughputUp to 15 mL
-
pH Range1.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Allowable Working Temperature121 °C (250 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 0.9 bar (13 psi) with ethanol
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
WettabilityHydrophobic
Product Information
-
BrandMinisart® SRP
-
Device TypeSyringe Filters
-
Pack Size500
-
PackagingBulk packed
-
Sample Type
-
Solvents
-
Air/Gas
-
Acids
- Bases
-
Solvents
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
Volume
-
Hold-up Volume≤ 30 – 100 µL