Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (94)

  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Small Filtration Clamp
  • Large Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • AC Adapter - MD8 Airscan®
    Item no.
    YEPS02-24V0
    Type
    Instrument
    Application Area
    Air monitoring
    Culture Media
    N/A
    Pore Size
    N/A
  • Suction flask, 1 l, glass
    Piece
    1
    Item no.
    16606
    Volume
    1 L
    Application
    Microbial Enumeration

    $80.50

  • Foot switch for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZE---0033
    Brand
    Sterisart®

    $246.00

  • Stainless steel rotor cover for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZGD--0031
    Brand
    Sterisart®

    $1,320.00

  • Drain tubing silicone
    Piece
    1
    Item no.
    1ZA---0002
    Length
    1 m
    Diameter
    ⌀ 12 mm
    Materials of Construction
    Silicone (SI)
    Packaging
    Box

    $44.70

  • Prefilter attachment, stainless steel
    Piece
    1
    Item no.
    16807
    Volume
    2 L
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage

    $320.00

  • Incubator, 100-240V, 50/60Hz, 18 Litre
    Piece
    1
    Item no.
    18119
    Power Requirements
    Line Frequency: 50-60 Hz
    Line Voltage
    100 – 240 V
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing

    $1,290.00

  • Sterisart® adaptor for Millipore Compact/Integral Pump
    Pieces
    2
    Item no.
    16412----------V
    Brand
    Sterisart®

    $16.00

  • Sound absorber for Microsart maxi.vac
    Piece
    1
    Item no.
    1EH---0002

    $76.10

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Connector S-F (hose to filter holder)
    Piece
    1
    Item no.
    17659---003

    $766.00

    Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

  • Lever, stainless steel, for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZS---0002
    Brand
    Sterisart®
    Materials of Construction
    Stainless Steel
    Packaging
    Box
    Animal Components
    No

    $710.00

  • Results per page: | |

    Microbiology Accessories