text.skipToContent text.skipToNavigation

Moisture Meter, Analyzer and Balance LMA200

Moisture meter LMA200 for the moisture analysis in liquid and pasty samples with a moisture content ranging from approx. 8 to 100 %. The humidity meter uses microwave drying which produces results up to 300 x faster than a drying oven for samples with high moisture content. A built-in analytical weighing system inside the moisture meter LMA200 measures the weight loss of a sample and determines the end point at which the sample has reached a constant weight.

LMA200PM Moisture Analyzer
LMA200PM Moisture Analyzer
Order Number: LMA200PM-000US
Price: $15,045.00

With microwave drying, the LMA200 moisture meter produces results up to 300 x faster than a drying oven for samples with high moisture content.

The built-in analytical balance ensures high precision in moisture analysis.

Show more

Learn More

If the sample contains a high moisture content, microwave drying is the fastest and most effective procedure (loss-on-drying) for heating samples. A sample is heated by absorption of microwave radiation. A built-in analytical weighing system measures the weight loss of a sample and determines the end point at which the sample has reached a constant weight. In addition, an air moisture sensor monitors the progress of a moisture analysis run, thus providing double the certainty to assure reliable results.

  • Can be used for liquid and pasty samples with a moisture content ranging from approx. 8 to 100%
  • Analysis time approx. 40 - 120 seconds (depends on type of sample and moisture content)
  • Easy two-key operation for routine moisture measurements
  • End-point determination: Fully automatic, by means of mass and moisture sensors; User-defined as loss of weight/unit of time for measurement; Timer mode
  • Built-in analytical weighing system with a capacity of 70 g and a resolution of 0.1 mg for weight values

Application Note

Tomatensauce minutenschnell geprüft — Erfolgreicher Einsatz des Feuchtebestimmers LMA200 in China
de 128.3 kB
Controllo della salsa di pomodoro in pochi minuti — Il successo dell’analizzatore di umidità LMA200 utilizzato a Xinjiang, in Cina
it 132.9 kB
Testing tomato sauce within minutes — LMA200 moisture analyzer successfully in action in Xinjiang, China
en 131.9 kB
Contrôle de sauce tomate en quelques minutes — Succès de l’utilisation de l’analyseur d’humidité LMA200 à Xinjiang en Chine
fr 132.8 kB

Datasheet

Sartorius LMA200PM — Speed meets analytical precision
en 232.8 kB
Sartorius LMA200PM — Geschwindigkeit trifft analytische Präzision
de 231.0 kB
Sartorius LMA200PM — Rapidità unita alla precisione analitica
it 221.6 kB
Sartorius LMA200PM — Donde la velocidad se encuentra con la precisión analítica
es 223.1 kB
Sartorius LMA200PM — Rapidité et précision d’analyse
fr 225.7 kB

User Manual

Analizzatore di umidità a microonde - Modello LMA200PM
it 3.1 MB
Sartorius Microwellen-Feuchtemessgerät — Modell LMA200PM
de 3.2 MB
Sartorius Microwave Moisture Analyzer — Model LMA200PM
en 3.2 MB
ザルトリウス - マイクロウェーブ式電子水分計
ja 4.1 MB
Sartorius Analyseur d’humidité micro-ondes - Modèle LMA200PM
fr 3.1 MB
Analizador de humedad por microondas - Modelo LMA200PM
es 3.2 MB
Sartorius 微波水分仪 — LMA200PM
zh 1.2 MB