text.skipToContent text.skipToNavigation

Minisart® With Glass Fibre Prefilter

Minisart® syringe filters with glass fibre (GF) prefilter are optimized for particle-laden liquids. The GF prefilter protects the membrane filter from early clogging and increases total throughput. Minisart® with GF prefilter are available in two different setups. One with MBS (Methacrylate butadiene styrene) housing is designed for aqueous and oily solutions. The second version with PP (polypropylene) housing has a broad chemical compatibility with harsh solvents and is the perfect choice for ultrapure sample preparation.

Minisart® NY25 Plus Syringe Filter 1784B----------K, GF + 0.2 µm Polyamide (Nylon)

Minisart® NY Plus with glass fibre prefilter and hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 1784B with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Show more

Learn More
Minisart® NY25 Plus Syringe Filter 1784C----------Q, GF + 0.45 µm Polyamide (Nylon)

Minisart® NY Plus with glass fibre prefilter and hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 1784C with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Learn More
Minisart® NML Plus Syringe Filter 17829----------K, GF + 0.45 µm Surfactant-free Cellulose Acetate

Minisart® NML Plus with glass fibre prefilter and surfactant-free cellulose acetate (SFCA) is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17829 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® NML Plus Syringe Filter 17823----------K, GF + 0.2 µm Surfactant-free Cellulose Acetate

Minisart® NML Plus with glass fibre prefilter and surfactant-free cellulose acetate (SFCA) is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17823 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® NML Plus Syringe Filter 17824----------K, 0.7 µm GF
Minisart® NML Plus Syringe Filter 17824----------K, 0.7 µm GF
Order Number: 17824----------K
Price: $87.00

Minisart® NML Plus with glass fibre filter is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17824 with a particle retention of 0.7 µm can be used for clarification and has a male luer lock outlet. Version K is a non-sterile pack of 50. Units can be sterilized by gamma irradiation or EO.

Show more

Learn More
  • 1(current)
  • 2
  • 3

GF prefilters are nonuniform depth filters with a high loading capacity. They are not suitable for 100% particle exclosure related to a specific size. Only membrane filters as uniform surface filters can securely retain particles bigger than the nominal pore size. Minisart® syringe filters with GF prefilter are available with SFCA (surfactant-free cellulose acetate) or NY (nylon=polyamide) membranes. SFCA is available in three different pore sizes and in combination with a MBS housing optimized for aqueous and oily liquids. NY is available in two different pore sizes. Combined with a PP housing and a pure quartz GF prefilter this setup is optimized for sample preparation of even harsh solutions.

  • GF prefilter for higher throughput
  • Quartz GF for ultrapure cleaning
  • GF-only versions available

Brochure

Шприцевые насадки Minisart® — Лёгкий выбор, высокая степень чистоты и надёжности
ru 2.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Flyer

Minisart® Syringe Filters for HPLC Sample Preparation
en 583.1 kB
The Advantages of Minisart® Hydrophilic Syringe Filters for HPLC Sample Preparation
en 728.7 kB
Преимущества шприцевых насадок Minisart® с гидрофильными мембрана- ми для подготовки проб перед ВЭЖХ
ru 795.3 kB
Шприцевые насадки Minisart® для пробоподготовки перед ВЭЖХ
ru 630.8 kB

User Manual

Minisart® NML Plus | NY Plus — Spritzenvorsatzfilter von Sartorius mit hoher Kapazität
en 1.2 MB
Minisart® Chemical Compatibility Guide
en 72.6 kB
HPLC-Certificate — Minisart® Syringe Filters for Sample Preparation – reliable and ultrapure
en 364.1 kB