Hydrosart Membrane, 10,000 MWCO, 25mm, 10pc
Added to Shopping Cart
Broad range of ultrafilter membrane discs for sample concentration in stirred cells. Membranes made of PES, cellulose triacetate or Hydrosart® regenerated cellulose. Available with various MWCO’s and diameters.
Added to Shopping Cart
Order Number: 14439--25------D
Availability: On Request
Configurate your Ultrafiltration Membrane Discs
Hydrosart® membranes are highly hydrophilic and are often preferred for their high protein recovery when processing very dilute solutions. Resistance to autoclaving, ease of cleaning and extended chemical resistance also characterize this type of membrane.
Brochure
Ultrafiltration Family
Catalog
Laboratory Filtration Products (US and Canada)
Product properties
-
MWCO10,000 Daltons
-
Diameter25 mm
-
Primary Product TypeUltrafilters
-
Membrane materialHydrosart®
-
MembraneHydrosart®
-
Filter TypeMembrane Filters
-
Filter FormatDiscs
Technical attributes
-
CertificationNone
-
ApplicationProtein Concentration
-
Area of applicationBuffer Exchange` Protein/DNA Concentration
-
MarketBioPharma` Research
-
Device typeUltrafilter Membrane Discs
-
Sample TypeDNA` Protein` Nanoparticles` Virus
Tubing set for Vivaflow 50
Order Number: VFA034
Woulff's bottle with tap, glass
Order Number: 16610
Cap, polypropylene, Woulff's bottle
Order Number: 6980000----35
Cap, polypropylene, Woulff's bottle
Order Number: 6980000----36
Female connector for 4mm pneumatric tubing
Order Number: VCA010
Male connector for 4mm pneumatric tubing
Order Number: VCA011
Female Luer fittings, size 16, 10pc
Order Number: VFA032
arium® multifunction stand
Order Number: H2O-ADD
arium® foot switch
Order Number: H2O-AFS1
Tank level switch
Order Number: H2O-ALS1
Vivaspin 20 Pressure Head
Order Number: VCA200
Masterflex Easy Load Pump Head - Size 16
Order Number: VFA012
Laboratory vacuum pump
Order Number: 16612
LABORATORY VACUUM PUMP, 110V/60Hz, EACH.
Order Number: 16615
Vacuum pump, 220 V, 50 Hz
Order Number: 16692
VACUUM PUMP, 110V, 60Hz, EACH.
Order Number: 16695
Masterflex Economy Drive Peristaltic Pump 230 V
Order Number: VFP001
Tap, glass, for Woulff's bottle
Order Number: 6980000----37
Rubber vacuum hose (1 m)
Order Number: 16623
Tube long, glass, for Woulff's bottle
Order Number: 6980000----33
Tube short, glass, for Woulff's bottle
Order Number: 6980000----34
Charge valve for Pressure-fuge head for Vivacell 70
Order Number: VCA005