text.skipToContent text.skipToNavigation

SARTOFLOW®10, 1.4435/F/R26/P16, DIN, mirror inverted

The SARTOFLOW® 10 stainless steel holder with hydraulic is designed for crossflow applications from 30 L to 1000 L volume. The holder is optimised for the use with up to ten Sartocon® or two Sartocube® production scale crossflow cassettes (max. 7 m²). Typical applications of the SARTOFLOW® 10 holder are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. and cell harvesting and clarification processes.

Order Number:  179-6DD260160-M

Availability:  On Request

SARTOFLOW® 10 is a crossflow filtration holder used in biopharmaceutical crossflow applications.

By selecting the appropriate membrane, you can use it for such applications as cell separation or cell concentration down to protein or enzyme purification. The SARTOFLOW® 10 filter holder can accommodate up to 10 Sartocon® filter cassettes. Pressure is applied by means of a pneumatically powered or manually operated hydraulic pump to a sliding clamping plate through a centered hydraulic ram.

The cassettes are positioned between the sliding clamping plate and the stationary product plate. All parts that come into contact with the filtered product are manufactured from highly polished stainless steel (Ra ≤ 0.4 μm), which makes cleaning simple and easy.

The polished finish of the clamping plates and the product plate ensures perfect sealing of the filter cassettes while in use.

This design has several advantages:

  • smooth and safe operation when using a pneumatically driven hydraulic pump;
  • no need for seals between the cassettes and the clamping plates;
  • simple cassette exchange procedure;
  • filter holder is in-line steam-sterilizable.

Brochure

Crossflow Filter Holders
en 790.3 kB

Datasheet

SARTOFLOW® 10 Stainless Steel Holder — Hydraulic Crossflow holder for Sartocon® cassettes
en 211.2 kB

Product properties

  • Connectors
    1" - 1½" Tri Clamp sanitary flange (DN25)
  • Feed / Retentate
    26 mm
  • Permeate
    16 mm
  • Electro polished
    Mechenical Finish
  • Mirror inverted
    Yes

Technical attributes

  • Maximum number of Sartocon® Cassettes
    10
  • Surface roughness of wetted parts
    Ra <= 0.4 µm
  • Dimensions (WxDxH)
    240 × 348 × 695 mm
  • Weight (approx.)
    70 kg
  • Maximum Pressure
    4 bar
  • Filter- and Clamping plate
    316L (1.4435) stainless steel
Hydrosart® Microfilter
Hydrosart® Microfilter
Order Number: M_Hydrosart_Microfilter
Hydrosart® Ultrafilter
Hydrosart® Ultrafilter
Order Number: M_Hydrosart_Ultrafilter
Polyethersulfone Microfilter
Polyethersulfone Microfilter
Order Number: M_Polyethersulfone_Microfilter
Polyethersulfone Ultrafilter
Polyethersulfone Ultrafilter
Order Number: M_Polyethersulfone_Ultrafilter