Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Small Filtration Clamp
  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Large Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • Tweezers, stainless steel
    Piece
    1
    Item no.
    16625
    Application Area
    Water analysis
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage, Pharma / Biotech

    $47.80

  • Sterisart® drain adaptor for Millipore Equinox Pump
    Piece
    1
    Item no.
    1ZG---0014
    Brand
    Sterisart®

    $40.30

  • Petri Dishes, 60 mm
    Pieces
    100
    Item no.
    14311--60------N
    Application
    Microbial Enumeration
    Diameter
    ⌀ 60 mm
    Market
    Food & Beverage

    $51.10

  • Clamp for control unit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZF---0014
    Brand
    Sterisart®

    $704.00

  • Suction flask, 2 l, glass
    Piece
    1
    Item no.
    16672
    Volume
    2 L
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage

    $240.00

  • Communication kit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZE---0040
    Brand
    Sterisart®

    $1,090.00

  • Malt extract NPS incl. Dispenserfilter
    Item no.
    14050--50----RDN Discontinued
    Culture Media
    Malt Extract
    Diameter
    ⌀ 5 cm
  • Microsart® Funnel Dispenser
    Piece
    1
    Item no.
    16A08
    Brand
    Microsart®
    Application
    Microbial Enumeration
    Packaging
    Individually Packed

    $831.00

  • Disposable plastic syringe, 10ml, 12/Pack
    Pieces
    12
    Item no.
    16645----------E
    Volume
    10 mL
    Materials of Construction
    Plastic

    $53.50

  • Extension Cable
    Item no.
    16746-01--EXC

    $816.00

    Extension Cable MD8

  • PTFE o- ring for 16679
    Item no.
    17039 Discontinued
    Material o-ring | seal
    Polytetrafluorethylene (PTFE)
  • Results per page: | |

    Microbiology Accessories