text.skipToContent text.skipToNavigation

Infrared Moisture Analyzer MA35

The MA35 is the basic model for quick and reliable analysis of the material moisture of liquid, pasty and solid substances using the thermogravimetric method.

The compact and rugged design, combined with great precision and measurement accuracy, make the MA 35 the ideal device for uniform measuring tasks. Sartorius’s decades of experience in the area of moisture analysis guarantees quick and reliable measurement results and high user-friendliness.

Order Number:  MA35M-230N

Availability:  On Request

The MA35 is the ideal basic model for quick and reliable analysis of the material moisture of liquid, pasty and solid substances using the thermogravimetric method.

The selection of long-lasting and rugged components, impervious to vibration and dirt, guarantees reliable measurement results, even in a harsh environment. An ideal partner for use in production, incoming goods or in the laboratory.

  • Advantages
  • Time-saving alternative to a drying oven – measurement results in only 10 – 20 minutes
  • Simple operation
  • Rugged design
  • Ideal for simple routine checks
  • Choice of two modes for end-point determination of a measurement: fully automatic and timer modes
  • Best price-performance ratio with Sartorius quality – Made in Germany

Datasheet

MA35 Analizador de humedad infrarrojo robusto y totalmente automático para uso en el trabajo rutinario
es 126.3 kB
MA35 Rugged, Fully Automatic Infrared Moisture Analyzer for Use in Routine Operation
en 124.9 kB
MA35 Analyseur d‘humidité infrarouge robuste et entièrement automatique destiné à être utilisé pour les opérations de routine
fr 125.6 kB
MA35 Robuster vollautomatischer Infrarot-Feuchtebestimmer für den Einsatz im Routinebetrieb
de 126.4 kB
MA35 Analizzatore di umidità a infrarossi robusto e completamente automatico per analisi di routine
it 125.8 kB

Flyer

MA35 — Analizzatore di umidità a infrarossi robusto e completamente automatico per analisi di routine
it 559.1 kB
MA35 — Analyseur d’humidité infrarouge, robuste et entièrement automatique destiné aux opérations de routine
fr 3.0 MB
MA35 — Analizador de humedad infrarrojo robusto y totalmente automático para uso en el trabajo rutinario
es 3.0 MB
MA35 — Rugged, Fully Automatic Infrared Moisture Analyzer for Use in Routine Operation
en 3.1 MB
MA35 — Robuster vollautomatischer Infrarot-Feuchtebestimmer für den Einsatz im Routinebetrieb
de 3.0 MB

User Manual

Moisture Analyzer Model MA35 Electronic Moisture Analyzer
en 3.7 MB
Moisture Analyzer Modell MA35 Elektronischer Feuchtebestimmer
de 3.4 MB
Анализатор влагосодержания
ru 3.8 MB
Analyseur d’humidité Modèle, MA35, Analyseur d’humidité électronique
fr 3.7 MB
YTM15MA — Set di regolazione del riscaldamento
it 709.3 kB
YTM15MA — Dispositif d'ajustage du chauffage
fr 715.2 kB
YTM15MA — Heating Adjustment Set
en 710.5 kB
Moisture Analyzer Modelo, MA35, Analizador de humedad electrónico
es 3.5 MB
YTM15MA — Juego de compensación de temperatura
es 705.1 kB
水分計 モデルMA35 電子水分計
ja 3.6 MB
Analizzatore d’umidità Modello, MA35, Analizzatore d’umidità elettronico
it 3.2 MB
YTM15MA — Heizungsabgleichset
de 702.3 kB

Product properties

  • Line voltage
    230 V
  • Readability
    1 mg, 0.01 %
  • Weighing capacity
    35 g
  • Depth
    366 mm
  • Height
    191 mm
  • Width
    224 mm
  • Number of measuring programs
    1
  • Recommended moisture range
    3 – 99%
  • Heating source
    Metal rod heater, very robust
  • Application
    Standard applications
  • Data interface
    RS232C

Technical attributes

  • Weight (approx.)
    5.8 kg
  • Weighing pan diameter
    ⌀ 90 mm
  • Accuracy of the weighing system
    1 mg
  • Max. weighing capacity
    35 g
  • Password protection
    No
  • Number of program memories
    1
  • Operator guidance features
    Context-sensitive menu with alphanumeric interactive prompts and icons
  • reproTEST
    No
  • Heating mode
    Standard drying
  • Access to the sample chamber
    Via hinged cover
  • Display mode for results
    % moisture, % dry weight (solids), % RATIO, g residue
  • Analysis mode
    Fully automatic, Timer settings 1 × 0.1-99 min.
  • asap mode for parameter recognition
    No
  • Exchange of the heating unit by Plug&Dry®
    No
  • In-use dust cover for keypad
    No
  • Manual input of tare weights
    No
  • Memory data storage
    End point up to the next moisture measurement run
  • Data printer
    External (optional)
  • Temperature range and settings
    40°C – 160°C, adjustable in 1-degree increments
  • Typical reproducibility of weighing system
    for sample weight ≥1g=== ±0.2%` for sample weight ≥5g=== ±0.05%
  • ISO/GLP compliant print out
    Inalterable standard configuration template and short report
  • Version compliant with FDA/ HACCP regulations
    Yes, with accessories kit YDS05MA
  • Built-in calibration weight
    No
Paper rolls
Paper rolls
Order Number: 6906937
Laboratory Thermal transfer printer
Laboratory Thermal transfer printer
Order Number: YDP30
Price: $1,440.00
Learn more
Sartorius Wedge for Windows
Sartorius Wedge for Windows
Order Number: YSW02
Price: $510.00
Learn more
Display Cable 3 m for Cubis® Series
Display Cable 3 m for Cubis® Series
Order Number: YCC01-MSD3
Price: $245.00
Learn more
Display Cable 3 m for Cubis® MSE models
Display Cable 3 m for Cubis® MSE models
Order Number: YCC01-MSED3
Price: $245.00
Learn more
Cable 3 m for weighing modul / e-box Cubis®
Cable 3 m for weighing modul / e-box Cubis®
Order Number: YCC01-MSM3
Price: $355.00
Learn more
Interface Bluetooth
Interface Bluetooth
Order Number: YDO01MS-B
Price: $220.00
Learn more
Interface RS232 9pins   PS/2
Interface RS232 9pins PS/2
Order Number: YDO01MS-P
Price: $220.00
Learn more
Printer for premium balances
Printer for premium balances
Order Number: YDP10-0CE
Price: $1,035.00
Learn more
Interface RS232 25pin
Interface RS232 25pin
Order Number: YDO01MS-R
Price: $220.00
Learn more
Printer for premium balances with Bluetooth
Printer for premium balances with Bluetooth
Order Number: YDP10BT-0CE
Price: $1,035.00
Learn more
Laboratory Thermo direct printer
Laboratory Thermo direct printer
Order Number: YDP40
Price: $920.00
Learn more