text.skipToContent text.skipToNavigation

Suction flask, 5 l, stopper and tube

Order Number:  16672-----1

Availability:  On Request

No Overview found

Brochure

Combisart® — Der wirtschaftliche Weg zur schnellen und sicheren Koloniezahlbestimmung
de 6.1 MB
Combisart® — The Economic Way for Fast and Reliable Colony Counting
en 6.3 MB
Mikrobiologische Untersuchungen von Lebensmitteln, Getränken, Trinkwasser und pharmazeutischen Produkten
de 6.8 MB
Microbiological Testing of Foods, Beverages, Drinking Water and Pharmaceuticals
en 6.9 MB

Product properties

  • Volume
    5 L

Technical attributes

  • Application
    Microbial Enumeration
Microsart Base 47 mm, stainless steel
Microsart Base 47 mm, stainless steel
Order Number: 1ZU---0002
Price: $108.00
Learn more
Vacusart
Vacusart
Order Number: 17804----------M
Funnel
Funnel
Order Number: 6981002
Funnel
Funnel
Order Number: 6981004
Funnel
Funnel
Order Number: 6981065
Microsart mini.vac, 115 V | 60 Hz
Microsart mini.vac, 115 V | 60 Hz
Order Number: 16694-1-60-06
Price: $565.00
Learn more
Microsart maxi.vac, 115 V | 60 Hz
Microsart maxi.vac, 115 V | 60 Hz
Order Number: 16694-1-60-22
Price: $1,210.00
Learn more
Microsart e.jet Fluid Pump 4L/min
Microsart e.jet Fluid Pump 4L/min
Order Number: 166MP-4
Price: $1,450.00
Learn more
Tubing with Coupling Quick Con., PSU
Tubing with Coupling Quick Con., PSU
Order Number: 1ZA---0006
Price: $29.00
Learn more
Tubing pressure-sided, silicone, 1 m
Tubing pressure-sided, silicone, 1 m
Order Number: 1ZAS--0007
Price: $24.00
Learn more
Midisart®
Midisart®
Order Number: M_Midisart