Microbiology Accessories

Benefit from Sartorius’ long-standing expertise in microbiological quality control, enhance performance and improve the safety of your processes. Obtain reproducible, reliable results for in-process and final release testing to meet the requirements of today and anticipate the demands of tomorrow.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (88)

  • Bayonet to Tri-Clamp Adapter - MD8 Airscan®
  • Large Filtration Clamp
  • Small Filtration Clamp
  • Lids for Microsart®  @filter 100 and 250
  • Extension Cable
    Item no.
    16746-01--EXC

    $816.00

    Extension Cable MD8

  • Silicone tubing (25 x 3mm), 1 meter
    Piece
    1
    Item no.
    17662
    Length
    1 m
    Diameter
    ⌀ 25 mm
    Materials of Construction
    Silicone (SI)
    Thickness
    3 mm

    $130.00

  • Disposable plastic syringes, 20ml, 12/Pack
    Pieces
    12
    Item no.
    16646----------E
    Volume
    20 mL
    Materials of Construction
    Plastic

    $78.60

  • Cover for BACTair™
    Item no.
    1ZPX-D0002
    Brand
    BACTair™
    Delivery Condition
    Sterile

    $28.10

  • PTFE O-Ring, 42 x 3 mm
    Piece
    1
    Item no.
    17038
    Diameter
    ⌀ 42 mm
    Thickness
    3 mm
    Material o-ring | seal
    Polytetrafluorethylene (PTFE)

    $42.50

  • MD8 Adaptor To Connect To Isolator
    Piece
    1
    Item no.
    17030
    Brand
    MD8
    Diameter
    ⌀ 3 mm
    Animal Components
    No
    CSA Compliant
    No

    $174.00

  • Clamp for control unit for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZF---0014
    Brand
    Sterisart®

    $704.00

  • RJ45 cable for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZE---0034
    Brand
    Sterisart®

    $69.40

  • Stainless Steel fastening arm for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZF---0004
    Brand
    Sterisart®
    Materials of Construction
    Stainless Steel

    $442.00

  • Tweezers, stainless steel
    Piece
    1
    Item no.
    16625
    Application Area
    Water analysis
    Application
    Microbial Enumeration
    Market
    Environmental/Water Testing
    Industry
    Food & Beverage, Pharma / Biotech

    $47.80

  • Bow, stainless steel, for Sterisart® Universal Pump
    Piece
    1
    Item no.
    1ZS---0005
    Brand
    Sterisart®
    Materials of Construction
    Stainless Steel

    $1,410.00

  • Results per page: | |

    Microbiology Accessories