Sterile Membrane Filters

Single packed or dispenser-ready sterile membranes can be used for colony counting, particle testing, microscopy and sterility testing. The membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. Choose between gridded or non-gridded single packed sterile membranes, either with or without hydrophobic edge.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (62)

  • Sterile Cellulose Nitrate Membrane Filters
  • Sterile Cellulose Nitrate High Flow Membrane Filters
  • Nitrocellulose w/grid, 0.8µ, 80mm, 100Pk
    Pieces
    100
    Item no.
    11404--80----ALN
    Pore Size
    0.8 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 80 mm

    $476.00

  • Cellulose Acetate (CA) Membrane Filter
    Pieces
    100
    Item no.
    11106--50----ACN
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Acetate (CA)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Individually Packed

    $186.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    1,000
    Item no.
    13006--50----ACR
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Individually Packed

    $690.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13806--47----ACN
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Individually Packed

    $153.00

  • Cellulose Acetate (CA) Membrane Filter
    Pieces
    100
    Item no.
    11107--47----ACN
    Pore Size
    0.2 µm
    Filter Material
    Cellulose Acetate (CA)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Individually Packed

    $179.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    1,000
    Item no.
    11404--47----ACR
    Pore Size
    0.8 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Individually Packed

    $678.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    11404--50----ACN
    Pore Size
    0.8 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Individually Packed

    $155.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    11305--50----ACN
    Pore Size
    0.65 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Individually Packed

    $240.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    1,000
    Item no.
    139H6--47----ACR
    Pore Size
    0.45 µm HF
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Individually Packed

    $678.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13006--50----ACN
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Individually Packed

    $155.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13106--47----ACN
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Individually Packed

    $167.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    1,000
    Item no.
    11406--50----ACR
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Individually Packed

    $690.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13107--50----ACN
    Pore Size
    0.2 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Individually Packed

    $168.00

  • Results per page: | |

    Sterile, gridded membrane filters are widely used for routine microbiological quality control due to the benefits they offer. Whether single-packed or dispenser-ready, the membrane filters are ready-to-use and each filter is individually packed, offering highest security whilst saving preparatory time. Each individual envelope is marked with the filter identification and lot number.

    The membrane filters are available in different pore sizes and three different material types. Cellulose nitrate filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, a material which assures effective retention combined with high flow rates and optimal colony growth. Cellulose acetate combines high flow rates and thermal stability with very low adsorption characteristics. The various filter colors allow the best possible contrast to the colonies for easy and reliable quantification and identification.

    • Outstanding recovery rates for microorganisms
    • 0.45 µm filters acc. to ISO 7704
    • High flow membranes available
    • Three different colors
    • Various pore sizes
    • Certified quality
    • Gamma irradiated at 25 kGray
    • The membrane filters are in accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780.

  • Tweezers, stainless steel

    $47.80

    Membrane filters should be handled with tweezers to avoid possible contamination by hand contact. Sartorius stainless steel tweezers are flammable and autoclavable. The gripping surfaces are flat and rounded for gentle, firm hold of the membrane filter.

  • Biosart® 250 Funnels
    Item no.
    16407--25----ACK

    $121.00

    The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.

  • Microsart® Funnel 100
    Item no.
    16A07--10------N

    $171.00

    Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.

  • Biosart® 250 Funnels
    Item no.
    16407--25----ALK

    $101.00

    The Biosart® 250 Funnel has been specifically designed for microbiological and analytical quality assurance. Biosart® 250 are sterile funnels which allow fast filtration in routine microbiological analysis of pharmaceuticals and cosmetics, water, food and beverages and other liquids. The large inner diameter ensures a high flow rate and the conical form allows for thorough rinsing. No liquid remains in the funnel.

  • Microsart® Funnel 250
    Item no.
    16A07--25------N

    $189.00

    Microsart® Funnels allow quick performance of the filtration steps required in the routine microbiological analysis of water, food and beverages, pharmaceutical and cosmetic products. A Sartorius gridded membrane filter is placed on a stainless steel filter support and a Microsart® Funnel is simply mounted by clicking it on. The funnels, available for various sample volumes, are made of polypropylene and are thus elastic enough to ensure optimal sealing with a click-fit closure.