Non-Sterile Membrane Filters

The non-sterile membrane filters are made of cellulose nitrate (cellulose mixed ester), cellulose acetate or regenerated cellulose. They can be used for colony counting, particle testing and microscopy. Choose between gridded or non-gridded, membranes, either with or without hydrophobic edge.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (38)

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    11404--50------N
    Pore Size
    0.8 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Bulk

    $139.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13004--50------N
    Pore Size
    0.8 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Bulk

    $139.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    11406--25------N
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 25 mm
    Package Type
    Bulk

    $98.50

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    1,000
    Item no.
    11407--47------R
    Pore Size
    0.2 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Bulk

    $952.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13906--47------N
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Bulk

    $140.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    11407--50------N
    Pore Size
    0.2 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Bulk

    $139.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    11406--50------N
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Bulk

    $139.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13005--50------N
    Pore Size
    0.65 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Bulk

    $139.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13806--47------N
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Bulk

    $140.00

  • NITROCELLULOSE, 8.0µ, 80mm, 100Pk
    Pieces
    100
    Item no.
    11301--80----ALN
    Pore Size
    8 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 80 mm

    $476.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    11407--47------N
    Pore Size
    0.2 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Bulk

    $135.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13106--50------N
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Bulk

    $225.00

  • Cellulose Nitrate (CN) Membrane Filter
    Item no.
    13101--50----AHN
    Pore Size
    8 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Bulk

    $246.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13101--50------N
    Pore Size
    8 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 50 mm
    Package Type
    Bulk

    $225.00

  • Cellulose Nitrate (CN) Membrane Filter
    Pieces
    100
    Item no.
    13106--47------N
    Pore Size
    0.45 µm
    Filter Material
    Cellulose Nitrate (CN)
    Filter Diameter
    ⌀ 47 mm
    Package Type
    Bulk

    $225.00

  • Results per page: | |

    Non-sterile, gridded membrane filters can be used for colony counting, particle testing and microscopy. Before usage, the filters first need to be sterilized (e.g. by autoclaving at 121°C). The membrane filters are available in different pore sizes and three different material types. Cellulose nitrate filters (mixed cellulose ester) contain a mixture of cellulose nitrate and cellulose acetate, which assures effective retention combined with high flow rates and optimal colony growth. Cellulose acetate combines high flow rates and thermal stability with very low adsorption characteristics. The various filter colors allow the best possible contrast to the colonies or particles for easy and reliable quantification and identification.

    • High flow membranes
    • Three different colors
    • The membrane filters are in accordance with the following norms: ISO 7704, ISO 7899-2, ISO 8199, ISO 9308-1 and EN 12780.

  • Tweezers, stainless steel

    $47.80

    Membrane filters should be handled with tweezers to avoid possible contamination by hand contact. Sartorius stainless steel tweezers are flammable and autoclavable. The gripping surfaces are flat and rounded for gentle, firm hold of the membrane filter.