text.skipToContent text.skipToNavigation

Flexsafe® Palletank 1000 L (Opta®,TPE/MPX,TPE/Sampling)

Flexsafe® 3D Pre-Designed Solutions (PDS) for Palletank have been designed for storage and shipping of media, buffer, cell harvest & downstream intermediates, drug substances up to drug products. Flexsafe (PDS) are available from 100L to 1,000L.

Order Number:  FIS126709

Availability:  On Request

With this Flexsafe® Pre-Designed Solutions (PDS), you benefit of the best assurance of supply, robustness, ease of use and biocompatibility. Flexsafe® Pre-Designed Solutions (PDS) help speed up process design, reduce the numbers of stock keeping units (SKU’s) and hence reduce inventory management complexity and costs.

  • Enhanced assurance of supply with the complete control of our manufacturing process from the resins, the film, the bags, the filters and the assembly. Other fluid-contact components are secured by strategic partnerships, long term contracts and quality agreements and are available off-the-shelf to provide best delivery reliability.
  • A Proven robustness: the strength and flexibility of Flexafe® bags make them robust and suitable for all process steps.
  • The superior strength and flexibility of Flexsafe® bags make them safe for critical liquid shipping applications with testing under ASTM D4169 severe conditions.
  • The high flexibility of Flexsafe® bags and the self-deploying accessory ease the installation and the filling of Flexsafe® storage solutions, saving operator time and eliminating risky bag manipulations.
  • An excellent and reproducible cell growth: the resins and additives used for the film of Flexsafe® bags are optimized to ensure excellent and reproducible growth. The control of our entire process guarantees consistent lot-to-lot cell growth after short and long term media storage.

Brochure

Flexsafe® — New PE film. New Benchmark.
en 3.0 MB
Flexsafe® 2D & 3D Pre-Designed Solutions for Storage and Shipping
en 9.9 MB

Product properties

  • Primary Product Type
    Single Use Bags
  • Connector Outlet
    Sterile weld to Biostat® STR & RM single-use Bioreactor via BioWelder® TC
  • Connector Inlet
    Sterile connection or sterile weld
  • Tubing
    Top and bottom lines with 1/2" ID Silicone TuFlux® 1m (40") + 1/2" Clear C-Flex® 0,5m (20")
  • Material
    Flexsafe® S80 film
  • Number of Lines
    1 filling line + 1 sampling at the top, 1 line at the bottom
  • Filter
    No

Technical attributes

  • Sterilization Method
    Sterile via gamma irradiation 25-45kGy` Gamma Irradiatable
  • Process Step
    Media
  • Gas barrier layer material
    Ethylene vinyl alcohol (EVOH)
  • Product contact layer material
    Polyethylene (PE)
  • Sterilization Procedures
    Gamma Irradiation=== with 25-45 kGy, 1 Cycle
  • Bag volume
    1,000 L