text.skipToContent text.skipToNavigation

Qualitative & Technical Papers, Smooth/ Grade 50 S

This paper grade is generally used for analytical and technical purposes but also as germination test paper for the TP method.

Order Number:  FT-2-353-225225

Availability:  On Request

This paper grade is generally used for analytical and technical purposes but also as germination test paper for the TP method.

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Colour
    White
  • Dimensions
    225 mm × 225 mm
  • Weight
    120 g/m²
  • Primary Product Type
    Filters
  • Grade
    50 S
  • Material
    Refined pulp
  • Filter Type
    Qualitative Filter Papers
  • Filter Format
    Sheets
  • Packaging
    Non-sterile, bulk packed
  • Pack size
    100

Technical attributes

  • Thickness
    0.22 mm
  • Filtration time
    30 s
  • Particle retention
    6-10 µm
  • Filter material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Specifications
    Medium fast filtering
  • Area of application
    Clarification` Analytical Sample Preparation` Particle Analysis