text.skipToContent text.skipToNavigation

Cylindric weight with lug

InDIVidual F2 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Order Number:  YCW854-02

Availability:  On Request

Individual F2 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Cylindrical weight with lug 500 kg, F2, with DAkkS- Certificate

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Nominal mass value
    500 kg
  • Hardness
    ca. 110 HB
  • Magnetism
    < 0.05 – 1.5
  • Susceptibility
    < 0.03
  • Material
    Special Steel
  • Adjustment cavity
    yes
  • Laser marking
    No
  • Accuracy class acc. to OIML R111
    F2
  • Number of single weights
    1
  • Denomination
    F2
  • Packaging
    in a wooden box
  • DAkkS certificate
    Yes

Technical attributes

  • Total weight
    500 kg
  • Max. permissible error acc to OIML R111
    8,000 mg
  • Materials of Construction
    Special steel, non-magnetizable; density 7.9 ± 0.1 g/cm³; magnetic susceptibility < 0.03; highly resistant to corrosion; highly polished
  • Surface finish
    High Gloss Polished

No accessories & consumables found