text.skipToContent text.skipToNavigation

Qualitative & Technical Papers, Smooth/ Grade 10

This paper grade is generally used for analytical and technical purposes.

Order Number:  FT-4-352-500

Availability:  On Request

This paper grade is generally used for analytical and technical purposes.

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Colour
    White
  • Dimensions
    500 mm
  • Weight
    120 g/m²
  • Primary Product Type
    Filters
  • Grade
    10
  • Packaging
    Non-sterile, bulk packed
  • Pack size
    100
  • Material
    Refined pulp and linters
  • Filter Type
    Qualitative Filter Papers
  • Filter Format
    Folded

Technical attributes

  • Filter material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Recycled
    Yes
  • Area of application
    Clarification` Analytical Sample Preparation` Particle Analysis
  • Thickness
    0.33 mm
  • Wet bursting strength
    30 kPa
  • Filtration time
    8 s
  • Particle retention
    11-16 µm
  • Specifications
    Fast filtering, wide-pore

No accessories & consumables found