text.skipToContent text.skipToNavigation

Glass Microfiber Filters / Grade 13400

The filters, grade 13400, are mostly used as prefilters.

Order Number:  13400--80------N

Availability:  On Request

The filters, grade 13400, are mostly used as prefilters.

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Colour
    White
  • Weight
    73 g/m²
  • Diameter
    63 mm
  • Primary Product Type
    Filters
  • Grade
    13400
  • Wettability
    Hydrophilic
  • Material
    Glass microfibre
  • Membrane Color | Grid Color
    white (w/o grid)
  • Filter Type
    Glass Microfiber Filters with Binder
  • Filter Format
    Discs
  • Packaging
    Non-sterile, bulk packed
  • Pack size
    100

Technical attributes

  • Thermal stability
    180 °C
  • Thickness
    0.39 mm
  • Filter material
    Glass Microfibre (hydrophilic, with binder)
  • Penetration DOP 0.3 µm
    0.015%
  • Application
    Liquid Filtration` Prefiltration
  • Area of application
    Analytical Sample Preparation

No accessories & consumables found