text.skipToContent text.skipToNavigation

PowerCHO® - GS 1L Bottle

Order Number:  BE12-776Q

Availability:  On Request

PowerCHOTM-GS is a new chemically defined, non-animal origin, protein-free CHO medium that contains HEPES and PluronicTM F-68, but no insulin, phenol red, or L-glutamine. Designed for use in Lonza's proprietary GS Gene Expression SystemTM PowerCHOTM-GS delivers high levels of cell proliferation, protein production, and cell viability. Characterized by its higher yielding cell lines, speed, predictable scale-up, regulatory acceptance and ease of use, the GS SystemTM leads to a more cost-efficient production of therapeutic proteins. The GS SystemTM is the industry standard for the production of therapeutic recombinant proteins and monoclonal antibodies.

  • Maximum culture performance through balanced formulation
  • Maintain high viability (>90%) at high cell densities
  • Confidence in performance lot-to-lot with chemically defined, serum-free media
  • Easily scaleable to support high-density, large scale production volumes

No documents found

Product properties

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Serum Free
    Yes
  • Package Type
    Bottle
  • Volume
    1 L
  • Application
    Protein
  • Liquid solution
    Sterile
  • Protein Free
    Yes
  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Generation
    GS Series

Technical attributes

  • Application Area
    GS CHO cells growth
  • Storage temperature
    2 – 8 °C
  • Size
    1 L
  • Storage conditions
    In the dark

No accessories & consumables found