Skip to content Skip to navigation menu

LevMixer® Drive Unit

LevMixer® Drive Unit generates the levitation and rotation of the single-use impeller without surface contact. This allows the Flexel® for LevMixer® to efficiently mix powders, suspensions, solutions or emulsions. The LevMixer® Drive Unit is mobile and cart-mounted.

Superconducting Drive Machine with Universal Latch, US / EU plug, 110 - 230 VAC

The LevMixer® drive unit combines low shear mixing attributes and high torque. It is ideal for the homogenization, viral inactivation and formulation of sensitive drug substances and drug products.

The Magnetic Mixer drive unit provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

Show more