text.skipToContent text.skipToNavigation

Glass Microfiber Filters with Binder

These filters are mostly used either for monitoring air and gas or as prefilter. They are manufactured with synthetic binding agents to ensure that the filter has a defined strength. They are mechanically and chemically stable, have a temperature resistance up to 180°C and – depending on the binding agent used – are either hydrophobic or hydrophilic.

Glass Microfiber Filters / Grade 13400
Glass Microfiber Filters / Grade 13400
Order Number: 13400--47------Q
Price: $169.00

The filters, grade 13400, are mostly used as prefilters.

Show more

Learn More
Glass Microfiber Filters / Grade 13400
Glass Microfiber Filters / Grade 13400
Order Number: 13400-120------K

The filters, grade 13400, are mostly used as prefilters.

Show more

Glass Microfiber Filters / Grade 13400
Glass Microfiber Filters / Grade 13400
Order Number: 13400--20------S

The filters, grade 13400, are mostly used as prefilters.

Show more

Glass Microfiber Filters / Grade 13400
Glass Microfiber Filters / Grade 13400
Order Number: 13400-260------K

The filters, grade 13400, are mostly used as prefilters.

Show more

Glass Microfiber Filters / Grade 13400
Glass Microfiber Filters / Grade 13400
Order Number: 13400--50------Q

The filters, grade 13400, are mostly used as prefilters.

Show more

  • 1(current)
  • 2
  • 3

  • Mechanically and chemically stable
  • Temperature resistant up to 180°C
  • Hydrophilic and hydrophobic versions

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB