Skip to content Skip to navigation menu

Filtration of Liquids

For sterilisation of liquids, sterile filtration with Minisart® syringe filters is the optimal solution. They remove all microorganisms and particles reliably, without any influence of their ingredients, due to adsorption or decomposition. Beyond the sterility of pharmaceutical products, the absence of particles or dead microorganisms, which may release pyrogens, is very important. For optimal filtration of liquids, our syringe filters provide high flow rates and low adsorption characteristics.

Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Slip, Pack Size 500
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Slip, Pack Size 500

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16541 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Item no.: 16541----------Q

$785.00

Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.1 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.1 µm, Ethylene Oxide, Female Luer Lock, Male Luer Lock, Pack Size 50

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16553 with a pore size of 0.1 µm can be used for sterile filtration and mycoplasma removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Item no.: 16553----------K

$141.00

Minisart® SRP15 Syringe Filter 17573--------ACK, 0.2 µm hydrophobic PTFE
Minisart® SRP15 Syringe Filter 17573--------ACK, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17573 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).

Item no.: 17573--------ACK

$146.00

Minisart® PES15 Syringe Filter 1776D--------ACK, 0.2 µm Polyethersulfone
Minisart® PES15 Syringe Filter 1776D--------ACK, 0.2 µm Polyethersulfone

Minisart® PES with polyethersulfone (PES) is optimal for highest flow rates and a pH of 2 - 13. Type 1776D with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version ACK is individually packed and sterilized by ethylene oxide (EO).

Item no.: 1776D--------ACK

$146.00

Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock, Male Luer Lock, Pack Size 500

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16532 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer lock outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Item no.: 16532----------Q

$785.00

  • 1(current)
  • 2
  • 3