Skip to content Skip to navigation menu

Cylindrical Weights

Individual F1, F2 and M1 OIML class weights. The special steel or grey cast cylindrical weights are highly polished or painted black, corrosion-resistant and available from 100 kg to 1000 kg. The cylindrical weights are non-magnetisable and have a density of 8.0 g/cm3.

Cylindric weight with lug
Cylindric weight with lug

InDIVidual F2 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Item no.: YCW854-02
Cylindric weight with lug
Cylindric weight with lug

InDIVidual F1 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Item no.: YCW823-00
Cylindric weight with lug
Cylindric weight with lug

InDIVidual F2 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Item no.: YCW814-00
Cylindric weight with lug
Cylindric weight with lug

InDIVidual F2 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Item no.: YCW824-02
Cylindric weight with lug
Cylindric weight with lug

InDIVidual F1 weights from 100 kg to 1000 kg, material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant.

Item no.: YCW813-00
  • 1(current)
  • 2