Skip to content Skip to navigation menu

Crêped Filter Papers for Qualitative & Technical Analyses

Crêped filter papers are mostly used for the rapid filtration of relatively coarse precipitates; because of their crêped structure they provide a larger filtration area than smooth filter papers. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration.

Choose your product configuration (108)

Qualitative & Technical Papers, Creped/ 39/N
Qualitative & Technical Papers, Creped/ 39/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Item no.:   FT-2-487-500500
Qualitative & Technical Papers, Creped/ Grade 34/N
Qualitative & Technical Papers, Creped/ Grade 34/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Item no.:   FT-2-478-203203R

$92.00

Qualitative & Technical Papers, Creped/ Grade 376
Qualitative & Technical Papers, Creped/ Grade 376

The paper grade 376 is a thin, semi-creped paper. It offers high burst and is highly absorbent.

Item no.:   FT-3-10375-185
Qualitative & Technical Papers, Creped/ Grade 603/N
Qualitative & Technical Papers, Creped/ Grade 603/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Item no.:   FT-3-335-320
Qualitative & Technical Papers, Creped/ Grade 601/N
Qualitative & Technical Papers, Creped/ Grade 601/N

This paper grade is generally used for analytical and technical purposes. It has a fast flow rate due to its structure.

Item no.:   FT-3-354-500

  • Made of refined pulp and cotton linters with an > 95% α-cellulose content
  • Ash content between 0.1 – 0.15%
  • Wet-strengthened

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB
Laboratory Filtration Products
en 21.9 MB
Smooth Filter Papers for Qualitative & Technical Analyses
Smooth Filter Papers for Qualitative & Technical Analyses

These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.

Item no.: