text.skipToContent text.skipToNavigation

Conductivity Measuring Cells

Conductivity Cells for measuring a variety of conductivity ranges with diverse 2 and 4 band systems with different configurations.

Conductivity Cell Multi Range
Conductivity Cell Multi Range
Order Number: PY-C12-2S
Price: $540.00

Conductivity cells are used for the conductivity measurement of fluids, such as pure and ultra pure water. Epoxy Bodies and graphite electrodes feature the highest grade of robustness and long-term stability and offer the widest measuring range. The conductivity measuring cells are suited for temperature measurement and are equipped with automatic temperature compensation.

Show more

Learn More
Conductivity Cell 0.5 cm-1 4 Band
Conductivity Cell 0.5 cm-1 4 Band
Order Number: PY-C01-2S
Price: $480.00

Conductivity cells are used for the conductivity measurement of fluids, such as pure and ultra pure water. Epoxy Bodies and graphite electrodes feature the highest grade of robustness and long-term stability and offer the widest measuring range. The conductivity measuring cells are suited for temperature measurement and are equipped with automatic temperature compensation.

Show more

Learn More
Conductivity Cell 10 cm-1 4 band
Conductivity Cell 10 cm-1 4 band
Order Number: PY-C03-2S
Price: $480.00

Conductivity cells are used for the conductivity measurement of fluids, such as pure and ultra pure water. Epoxy Bodies and graphite electrodes feature the highest grade of robustness and long-term stability and offer the widest measuring range. The conductivity measuring cells are suited for temperature measurement and are equipped with automatic temperature compensation.

Show more

Learn More
Conductivity Cell 1.0 cm-1 4 band
Conductivity Cell 1.0 cm-1 4 band
Order Number: PY-C02-2S
Price: $480.00

Conductivity cells are used for the conductivity measurement of fluids, such as pure and ultra pure water. Epoxy Bodies and graphite electrodes feature the highest grade of robustness and long-term stability and offer the widest measuring range. The conductivity measuring cells are suited for temperature measurement and are equipped with automatic temperature compensation.

Show more

Learn More
Multi-sense 1.0 cm Conductivity/pH/ATC

Conductivity cells are used for the conductivity measurement of fluids, such as pure and ultra pure water. Epoxy Bodies and graphite electrodes feature the highest grade of robustness and long-term stability and offer the widest measuring range. The conductivity measuring cells are suited for temperature measurement and are equipped with automatic temperature compensation.

Show more

  • 1(current)
  • 2

4 Band system are the benchmark for professional conductivity readings while convential 2 band system still offer a high degree of precision, wider measuring ranges. These superior cells minimize errors from polarizatin effects and errors from dirty sample types.