s
Skip to content Skip to navigation menu

Capsules (Scale Down Devices)

Sartobind® capsules with 4 mm bed height are perfectly suited for applications such as the removal of DNA, viruses, endotoxins and protein contaminants. They are available with ion exchange membranes (Q and S) and salt tolerant membranes (Sartobind STIC®).

The void-volume-optimised capsules with 8 mm bed height are designed first of all for bind & elute applications. They are available with ion exchange membranes (Q and S) as well as hydrophobic interaction chromatography membranes (HIC).

Sartobind STIC® PA pico 0.08 mL
Sartobind STIC® PA pico 0.08 mL
Item no.: 92STPA42DD-11--D

Sartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.

Show more

Sartobind® Phenyl nano 3 mL
Sartobind® Phenyl nano 3 mL
Item no.: 96HICP42EUC11--A

Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

Show more

Sartobind® Q nano 3 mL, 8 mm bed height
Sartobind® Q nano 3 mL, 8 mm bed height
Item no.: 96IEXQ42EUC11--A

Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

Show more

Sartobind® S pico 0.08 mL
Sartobind® S pico 0.08 mL
Item no.: 92IEXS42DD-11--D

Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

Show more

Sartobind® Phenyl pico 0.08 mL
Sartobind® Phenyl pico 0.08 mL
Item no.: 92HICP42DD-11--D

Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

Show more

  • 1(current)
  • 2