Skip to content Skip to navigation menu

Blotting Membranes

Sartorius nitrocellulose membranes are available in two pore sizes, 0.22 μm and 0.45 μm. Both versions combine the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling. Due to its large surface area, the 0.22 μm membrane version is recommended for small proteins. Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.

Choose your product configuration (2)

0.22 µm Nitrocellulose Blotting Membrane
0.22 µm Nitrocellulose Blotting Membrane

Sartorius 0.22 µm nitrocellulose membrane combines the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling. Due to its large surface area, the 0.22 μm membrane version is recommended for small proteins.

Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.

Item no.:   11327------41BL

$340.00

0.45 µm Nitrocellulose Blotting Membrane
0.45 µm Nitrocellulose Blotting Membrane

Sartorius 0.45 µm nitrocellulose membrane combines the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling.

Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.

Item no.:   11306------41BL

$340.00

Features & Benefits

  • High membrane surface area for high binding capacity & no sample loss
  • Exceptionally low background allowing longer exposure times & better results
  • High membrane stability for easy handling

Brochure

Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Datasheet

Nitrocellulose Membrane for Blotting
en 161.5 kB

Flyer

Membranen und Papiere von Sartorius für Blotting-Anwendungen
de 656.8 kB
Membranes et papiers Sartorius pour applications de transfert
fr 656.9 kB
Membranas y papeles Sartorius para aplicaciones de transferencia
es 656.9 kB
Sartorius Membranes and Papers for Blotting Applications
en 656.4 kB
Membrane e carte Sartorius per applicazioni di blotting
it 656.7 kB
Blotting & Chromatography Papers
Blotting & Chromatography Papers

Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Item no.: