Skip to content Skip to navigation menu

BIOSTAT® Cplus

The BIOSTAT® Cplus is a Sterilizable-In-Place (SIP) Fermenter | Bioreactor developed for the cultivation of microorganisms and cell cultures. Culture vessels with operating volumes of 5 L, 10 L, 15 L, 20 L and 30 L are available.

Compact, in-situ sterilizable fermentor.

The BIOSTAT® Cplus is a compact in-situ sterilizable bioreactor / fermentor with culture vessels from 2 L to 30 L working volume. It is suitable for the use of research as well as small scale production.

  • Control of agitation speed, pH, DO, temperature, combined foam | level, substrate addition, gas mixing and gas flow via optional MFC
  • Redox and turbidity measurement available
  • High foam detection with safety shut-down
  • automatic culture-vessel-sterilization sequence
  • complete sanitary stainless steel design
  • choice of steam or electrical heating

Arrangement Plan

Arrangement plan Cplus 10-2
en 3.2 MB
Arrangement plan Cplus 10-2
en 3.0 MB
Arrangement plan Cplus 10-3
en 3.1 MB
Arrangement plan Cplus 10-3
en 3.0 MB
Arrangement plan Cplus 15-2
en 1.3 MB
Arrangement plan Cplus 15-2
en 3.0 MB
Arrangement plan Cplus 15-3
en 3.1 MB
Arrangement plan Cplus 15-3
en 2.9 MB
Arrangement plan Cplus 20-2
en 3.1 MB
Arrangement plan Cplus 20-2
en 2.9 MB
Arrangement plan Cplus 20-3
en 3.0 MB
Arrangement plan Cplus 20-3
en 2.9 MB
Arrangement plan Cplus 30-2
en 3.1 MB
Arrangement plan Cplus 30-3
en 3.1 MB
Arrangement plan Cplus 30-3
en 3.0 MB

Brochure

Biostat® Cplus - 实验室用不锈钢发酵罐 | 生物反应器
zh 3.0 MB
Biostat® Cplus - Der Edelstahlfermenter für Ihr Labor
de 2.1 MB
Biostat® Cplus - The Stainless Steel Fermenter | Bioreactor for Your Laboratory
en 2.1 MB
BIOSTAT Cplus 10-20 CC-Ad.AddFlow
en 184.3 kB
BIOSTAT Cplus 30-2 CC-Ad.AddFlow
en 184.1 kB
BIOSTAT Cplus 30-3 MO-O2
en 152.6 kB

Presentation

BIOSTAT® Cplus - The SIP Stainless Steel Fermenter|Bioreactor for Your Lab
en 3.8 MB