Skip to content Skip to navigation menu

BIOSTAT® A

The BIOSTAT® A is an entry-level bioreactor | fermenter designed for easy control of cell growth and fermentation. It features a simple and automatic aeration control, intuitive operation even outside the lab and an integrated chiller for microbial fermentation. The BIOSTAT® A is available with glass vessels in a choice of working volumes of 1, 2 or 5 liters as well as with our disposable 2 liter UniVessel® SU.

Application Note

Produção de uma proteína modelo secretada baseada em células CHO usando o novo BIOSTAT® A
pt 533.4 kB
CHO cell–based production of a secreted model protein using the novel BIOSTAT® A
en 541.5 kB
Producción con base en células CHO de una proteína modelo secretada usando el nuevo BIOSTAT® A
es 528.2 kB
Cultivo celular de alta densidade com Escherichia coli em um BIOSTAT® A
pt 1.1 MB
High cell density Escherichia coli cultivation in a BIOSTAT® A
en 506.9 kB
Cultivo celular de alta densidad con Escherichia coli en un BIOSTAT® A
es 1.1 MB
采用BIOSTAT® A,通过 产丙酸丙酸杆菌 来生产丙酸。
zh 447.0 kB
Propionic acid production of Propionibacterium acidipropionici in a BIOSTAT® A
en 733.5 kB
Producción de ácido propiónico por Propionibacterium acidipropionici en un BIOSTAT ® A
es 344.5 kB
Production d’acide propionique à partir de Propionibacterium acidipropionici dans un bioréacteur BIOSTAT® A
fr 342.2 kB

Brochure

BIOSTAT® A — Sua iniciação profissional no cultivo de células e fermentação microbiana
pt 1.5 MB
BIOSTAT® A — 您的专业细胞培养与微生物发酵起点
zh 4.4 MB
BIOSTAT® A — Ihr professioneller Einstieg in Zellkultur und mikrobielle Fermentation
de 1.5 MB
BIOSTAT® A — Your professional start in cell cultivation and microbial fermentation
en 1.2 MB
BIOSTAT® A — Su inicio profesional en el cultivo celular y fermentación microbiana
es 1.5 MB
BIOSTAT® A — Une initiation professionnelle à la culture cellulaire et à la fermentation microbienne
fr 1.5 MB
BIOSTAT® A — L’approccio professionale alla coltura cellulare e fermentazione microbica
it 1.5 MB
BIOSTAT® A – Ваш первый биореактор
ru 1.7 MB

Presentation

Biostat® A
en 731.8 kB