Flexel® Bags for Magnetic Mixer

Flexel® Bags for Magnetic Mixer provide a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (68)

  • Flexel® Bag for Magnetic Mixer 650 L
    Item no.
    FMB128522
    Process Step
    Buffer Preparation
    Volume
    650 L
    Sensors
    pH, Thermowell, Conductivity
  • Flexel® Bag for Magnetic Mixer 1000 L
    Item no.
    FMB127635
    Process Step
    Media Preparation, Buffer Preparation
    Volume
    1000 L
    Sensors
    Thermowell
  • Flexel® Bag for Magnetic Mixer 50 L
    Item no.
    FMB128190
    Process Step
    Buffer Preparation
    Volume
    50 L
    Sensors
    Conductivity, Thermowell
  • Flexel® Bag for Magnetic Mixer 200 L
    Item no.
    FMB114893
    Process Step
    Media Preparation, Buffer Preparation
    Volume
    200 L
  • Flexel® Bag for Magnetic Mixer 100 L
    Item no.
    FMB127457
    Process Step
    Cell Harvest & Downstream Processing Intermediates
    Volume
    100 L
    Sensors
    pH, Thermowell
  • Flexel® Bag for Magnetic Mixer 100 L
    Item no.
    FMB127612
    Process Step
    Cell Harvest & Downstream Processing Intermediates
    Volume
    100 L
    Sensors
    Thermowell
  • Flexel® Bag for Magnetic Mixer 400 L
    Item no.
    FMB128521
    Process Step
    Buffer Preparation
    Volume
    400 L
    Sensors
    pH, Thermowell, Conductivity
  • Flexel® Bag for Magnetic Mixer 100 L
    Item no.
    FMB127631
    Process Step
    Media Preparation, Buffer Preparation
    Volume
    100 L
    Sensors
    Thermowell
  • Flexel® Bag for Magnetic Mixer 400 L
    Item no.
    FMB127646
    Process Step
    Media Preparation, Buffer Preparation
    Volume
    400 L
  • Flexel® Bag for Magnetic Mixer 50 L
    Item no.
    FMB127643
    Process Step
    Media Preparation, Buffer Preparation
    Volume
    50 L
  • Flexel® Bag for Magnetic Mixer 50 L
    Item no.
    FMB127429
    Process Step
    Cell Harvest & Downstream Processing Intermediates
    Volume
    50 L
    Sensors
    pH, Thermowell
  • Flexel® Bag for Magnetic Mixer 650 L
    Item no.
    FMB127653
    Process Step
    Media Preparation, Buffer Preparation
    Volume
    650 L
    Sensors
    pH, Thermowell
  • Flexel® Bag for Magnetic Mixer 50 L
    Item no.
    FMB127611
    Process Step
    Cell Harvest & Downstream Processing Intermediates
    Volume
    50 L
    Sensors
    Thermowell
  • Flexel® Bag for Magnetic Mixer 1000 L
    Item no.
    FMB128166
    Process Step
    Media Preparation, Buffer Preparation
    Volume
    1000 L
    Sensors
    pH, Thermowell
  • Flexel® Bag for Magnetic Mixer 1500 L
    Item no.
    FMB128175
    Process Step
    Media Preparation, Buffer Preparation
    Volume
    1500 L
    Sensors
    Thermowell
  • Results per page: | |

    Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and their subsequent dissolution.

    The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows for instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

    For downstream intermediate purification and drug substance/product formulation, we recommend using the Low Shear Flexel® for LevMixer®.

    Applications

    • Application Area
      Mixing  

    Materials of Construction

    • Film Material
      Film S40: Polyethylene (PE)  

    Product Information

    • Brand
      • Magnetic Mixer  
      • Flexel®  
    • Mixing Technology
      Magnetic Mixer  

    Sterility/Purity

    • Delivery Condition
      Sterile  
  • Magnetic Mixer Drive Unit, 230V, EU

    The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

  • Magnetic Mixer Drive Unit, 110V,US

    The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.

  • Palletank® for Mixing
    Item no.
    M_Palletank_for_Mixing

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.