s
Skip to content Skip to navigation menu

Products and Services

Microsart Base 47 mm, stainless steel
Microsart Base 47 mm, stainless steel
Item no.: 1ZU---0002
Price: $108.00
Learn More
SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Show more

PES philic  membrane
PES philic membrane
Item no.: 15456

Hydrophilic PES membranes for liquid filtration are available in a wide variety of pore sizes from 0.1 µm to 5µm with different throughput and flow rate characteristics. Their excellent gamma compatibility and high mechanical and thermal resistance make them easy to integrate in a wide variety of devices.

Show more

Flexsafe® Palletank 100 L (Sartopore® 2 XLM,TPE/MPC,TPE/Sampling)

Flexsafe® 3D Pre-Designed Solutions (PDS) for Palletank have been designed for storage and shipping of media, buffer, cell harvest & downstream intermediates, drug substances up to drug products. Flexsafe (PDS) are available from 100L to 1,000L.

Show more

  • 1(current)
  • 2
  • 3