s
Skip to content Skip to navigation menu

Sartoclear Cassette, S200, 1.0m², 1pc

Sartoclear® filters are cellulose-based depth filters developed for demanding clarification applications in the biotechnological and pharmaceutical industries.

Various device formats are available to serve you from first the steps, throughout clinical phases and up to large scale manufacturing while always keeping the same filter material.

Item no.:  29XS200-FCC

Availability:  On Request

Sartoclear® Depth Filter Cassettes are single-use filtration devices especially designed for biopharmaceutical clarification applications. The unique modular devices provide linear scalability from small to large scale processes. Three different sizes allow for a seamless adaptation to different process fluid volumes.

Applications:

  • Mammalian cell culture harvests
  • Microbial lysates
  • Removal of precipitates from sera and plasma
  • Particle and colloid removal from process intermediates
  • Media Filtration
Grade Description Application examples1,2
DL90 Very coarse primary grade on top of a coarse secondary filter for filtrations with high solid concentrations2 Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines
DL75 Pure cellulose pre-filter combined with a coarse secondary filter Primary clarification of mammalian cell cultures, insect cell cultures, microbial fermentations, vaccines
DL60 Coarse primary grade with a secondary fine filtration grade for lower to moderate solid concentrations Post-perfusion bioreactors, vaccines
DL20 Fine filtration grade combined with a standard bioburden reduction grade for the removal of particles Post centrifuge mammalian cell cultures, post primary depth filtration, process precipitates
DL10 Fine filtration grade followed by an very tight secondary filter for the removal of high concentrations of small particles Post centrifuge microbial (e.g. E. coli) lysates, post primary depth filtration step, process precipitates
1 The listed examples are indicative and need to be confirmed by small scale tests
2 Sartorius recommends Sartoclear® Dynamics for cell cultures above 5 % WCW

Datasheet

Sartoclear® Depth Filter Cassettes for Cell Clarification
en 617.1 kB

User Manual

Sartoclear Dynamics® Filters and Sartoclear® Depth Filters
en 976.2 kB

Product properties

  • Filtration area
    1.0 m²
  • Retention Rate
    2.0 µm
  • Filtration Layer
    Single layer
  • Grade
    S200
  • Capsule/Cartridge Format
    Cassette

Technical attributes

  • Bacterial Endotoxins
    < 0.25 EU/mL