Skip to content Skip to navigation menu

Sartoclear® DE Powder Bag with ZIP adapter, 5 Kg

Sartoclear Dynamics® DE Bags are pre-filled bags with an ultra-pure grade of diatomaceous earth (DE) especially developed for cGMP processing. The content of the bag can be transferred to a Magmix Bag for DE suspension in a validated dust free manner by using the Sartoclear Dynamics® Kit. Four different sizes of DE Bags are available to enable an optimal dose for all your cell cultures.

Item no.:  29Z-B00050

Availability:  On Request

  • The validated dust free powder transfer technology keeps the production environment clean and avoids wearing protective clothing such as masks.
  • All DE Bags have a multifunctional grip for carrying and hanging the powder bags. Further the grip can be used to roll up the emptied bag for convenient disposal.
Sartoclear Dynamics® DE Bags
Content Celpure® C300*
Dimensions Height x length (cm)
0.5 and 1.5 Kg 95.0 x 31.5
5 and 10 kg 145.5 x 73.0
Materials of Construction
Film LDPE medical grade
Folding plate Polyethylene
Handles HDPE
External clamp Polyamide
Zip Polyethylene
Safety
Endotoxins For all plastics with direct and indirect fluid contact
< 0.25 EU/mL
Extractables Current USP for WFI
Biosafety Biocompatibility USP<88> Plastic Class VI

*Celpure® is a trademark of Advanced Minerals

Sartoclear Dynamics® is a new single-use technology for harvesting animal cell cultures with high cell densities. Consistent results, ease of use, enormous speed and flexible scalability are the key characteristics of this technology.

Inspired by the plasma industry, Sartoclear Dynamics® is based on the principles of body feed filtration. The ready-to-use clarification system enables single-use processing up to 2,000 liters. As a result, it replaces centrifuges and the subsequent depth filters in a single step.

Brochure

Sartoclear Dynamics® — Single-use Clarification Technology
en 2.1 MB

User Manual

Sartoclear Dynamics® Kit and DE Bag
en 1.2 MB

Product properties

  • Weight
    5.0 kg
  • Primary Product Type
    Bags

Technical attributes

  • Bacterial Endotoxins
    < 0.25 EU/mL
  • Application
    Cell Harvest
  • Depth Filter Material
    Diatomaceous Earth Powder