s
Skip to content Skip to navigation menu

Filtration and Purification Technologies

Microsart Base 47 mm, stainless steel
Microsart Base 47 mm, stainless steel
Item no.: 1ZU---0002
Price: $108.00
Learn More
SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Show more

Flexsafe® Palletank 100 L (Sartopore® 2 XLM,TPE/MPC,TPE/Sampling)

Flexsafe® 3D Pre-Designed Solutions (PDS) for Palletank have been designed for storage and shipping of media, buffer, cell harvest & downstream intermediates, drug substances up to drug products. Flexsafe (PDS) are available from 100L to 1,000L.

Show more

Flexsafe® Palletank 100 L (Opta®,TPE/MPC,TPE/Sampling)

Flexsafe® 3D Pre-Designed Solutions (PDS) for Palletank have been designed for storage and shipping of media, buffer, cell harvest & downstream intermediates, drug substances up to drug products. Flexsafe (PDS) are available from 100L to 1,000L.

Show more

  • 1(current)
  • 2
  • 3