s
Skip to content Skip to navigation menu

Filter Transfer Sets

Bag-Loop-Assembly
Bag-Loop-Assembly
Item no.: SFA-SUM1466821

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Show more

Bag-Loop-Assembly
Bag-Loop-Assembly
Item no.: SFA-SUM1446831

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Show more

Sartocon® 2 plus, 1.4435/F/R26/P16, DIN, e-polished

Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or two Sartocube® production scale Crossflow cassettes (max. 7 m²). It is designed for applications from 30 L to 1000 L volume.

Show more

Sartocon® 2 plus, 1.4435/F/R29,7/P18,1, ISO, e-polished

Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or two Sartocube® production scale Crossflow cassettes (max. 7 m²). It is designed for applications from 30 L to 1000 L volume.

Show more

Sartocon® 2 plus, 1.4404/F/R22,1/P15,7, Zoll, e-polished

Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or two Sartocube® production scale Crossflow cassettes (max. 7 m²). It is designed for applications from 30 L to 1000 L volume.

Show more

  • 1(current)
  • 2
  • 3