Skip to content Skip to navigation menu

SartoJet Membrane Pump

SartoJet is a powerful 4-piston diaphragm pump for all biopharmaceutical applications from the laboratory right up to small scale production. The unique pump technology ensures high reliability and very low energy uptake. The pump is easy to operate, self priming and can be combined with several accessories.

Item no.:  17521---110

Availability:  On Request

The SartoJet pump is designed to be used in pharmaceutical and biotechnological applications. The design complies especially with shear sensitive suspensions. Pump and controls are mounted in a stainless steel cabinet. The feed port of the SartoJet pump can be adapted directly to the feed port of the Sartocon® slice holder via Tri-Clamp connection. Combined with the Sartocon® Microfiltration Set (17521---105) or the Sartocon® Ultrafiltration Set (17521---106) you can assemble a powerful small crossflow system on your own.

Brochure

SARTOFLOW® Systems — From 1 L up to 100 L Batch Size
en 1.0 MB

Product properties

  • Type
    Membrane pump
  • Connectors
    3/4" Tri Clamp sanitary flange
  • Flow rate
    > 1,260 L/h
  • Pack Size
    1

Technical attributes

  • Power Source, Power Requirements
    Intelligent controls allow use with most single-phase accessories 115-240 V AC 50 Hz or 60 Hz
  • Dimensions (WxDxH)
    300 × 415 × 385 mm